Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. ezLINK™ Loose Tube FAA Cable
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
  3. Digital Solutions
  4. ezLINK™ Loose Tube FAA Cable

ezLINK™ Loose Tube FAA Cable

ezLINK™ Loose Tube FAA Cable
Product description

Prysmian's ezLINK™ Outdoor Loose Tube FAA Cable designs offer a strong network solution for airfield applications. These FAA cables are engineered to withstand harsh environments where components may come into contact with chemicals such as jet fuel and de-icing fluids. Combining Prysmian's proven loose tube construction with enhanced design features, these cables are durable and well-suited for specialized applications. They incorporate flexible, gel-filled buffer tubes and Prysmian's wide selection of single-mode and multimode optical fibers to meet the performance requirements of non-traditional installations.

 

Resources

  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US: F-FAACF-12-AA-006-BB, F-FAACF-12-AA-012-BB, F-FAACF-12-AA-024-BB, F-FAACF-12-AA-036-BB, F-FAACF-12-AA-048-BB, F-FAACF-12-AA-60-BB, F-FAACF-12-AA-72-BB, F-FAACF-12-AA-96-BB, F-FAACF-12-AA-144-BB, F-FAACD-12-AA-006-BB, F-FAACD-12-AA-012-BB, F-FAACD-12-AA-024-BB, F-FAACD-12-AA-036-BB, F-FAACD-12-AA-048-BB, F-FAACD-12-AA-060-BB, F-FAACD-12-AA-072-BB, F-FAACD-12-AA-096-BB, F-FAACD-12-AA-144-BB

Global: M-FAACF-12-AA-006-BB, M-FAACF-12-AA-012-BB, M-FAACF-12-AA-024-BB, M-FAACF-12-AA-036-BB, M-FAACF-12-AA-048-BB, M-FAACF-12-AA-60-BB, M-FAACF-12-AA-72-BB, M-FAACF-12-AA-96-BB, M-FAACF-12-AA-144-BB, M-FAACD-12-AA-006-BB, M-FAACD-12-AA-012-BB, M-FAACD-12-AA-024-BB, M-FAACD-12-AA-036-BB, M-FAACD-12-AA-048-BB, M-FAACD-12-AA-060-BB, M-FAACD-12-AA-072-BB, M-FAACD-12-AA-096-BB, M-FAACD-12-AA-144-BB

 

Features and Benefits

  • Compliant “Type B” as defined by FAA specification, FAA-E2761c
  • Chemically resistant to hydrocarbons and jet fuels
  • Chemically resistant to de-icing solutions
  • Flexible kink-resistant buffer tubes for routing and storage
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Fiber identification using TIA standardized color-coding
  • Chemical-resistant outer jacket for long-term reliability

 

Specifications and Ratings

Applications: Rugged outdoor cable providing unsurpassed performance for applications involving placement in airports, FAA applications and cable trays

Constructions: Dielectric (dual jacket) 

Fiber Count: 2 to 60 

Fiber Types

  • Single-mode (ESMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2+, OM3 and OM4)

Standards: US Dept of Transportation FAA specification, ICEA S-87-640 CE RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-D-202-ezLink-LT-FAA-All-Dielectric-Double-Jacket-Chemical-Resistant-Cable.pdf save_alt