Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Filled Foam Skin ASP Cable
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
  3. Digital Solutions
  4. Filled Foam Skin ASP Cable

Filled Foam Skin ASP Cable

Filled Foam Skin ASP Cable
Product description

Part Numbers

6987481, 6987499, 6987507, 6987515, 6987523, 6987572, 6987580, 6987606, 6987622, 6987630, 6987648, 6987655, 6987663, 6987671, 6987705, 6987713, 6987721, 6987739, 6987747, 6987754, 6987762, 6987770, 6987788, 6987796, 6987804, 6987812, 6987820, 6987838, 6987846, 6987853, 6987861, 6987879, 6987887, 6987895, 7507007, 7507015, 7502958, 7507023, 7512650, 7512668

 

Construction

Conductors: Solid, annealed copper; sizes 19, 22, 24 and 26 AWG 

Insulation: Dual insulation consisting of an inner layer of foamed polyolefin surrounded by a solid polyolefin skin, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder
  • 1200 pairs and larger are mirror image color code 

Filling Compound: The entire core assembly is completely filled with ETPR compound, filling the interstices between the pairs and under the core tape 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap ASP 

 

Sheath

Aluminum Shield: Corrugated, 0.008" aluminum tape applied longitudinally over the core wrap 

Steel Shield

  • Corrugated, 0.006" steel tape applied longitudinally over the aluminum tape with an overlap
  • The sheath interfaces are flooded with an adhesive water-blocking compound 

Jacket: Black, linear low-density polyethylene 

 

Applications

  • Intended for duct and direct buried installations where protection against water and moisture entry is required, and may also be installed aerially 

 

Compliances

  • Telcordia (Bellcore) Specification GR-421-CORE
  • RoHS Compliant (effective 1/1/10) 

 

Packaging

  • Standard lengths are shipped on returnable steel reels or on non-returnable wood reels when requested
  • Non-standard packaging is also available

 

Prysmian Made Right Here in the US

Product datasheet
  • Filled Foam Skin ASP Cable - Bell Type AN-W.pdf save_alt