Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Filled Foam Skin Cable
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
  3. Digital Solutions
  4. Filled Foam Skin Cable

Filled Foam Skin Cable

Filled Foam Skin Cable
Product description

Part Numbers

7525504, 7525512, 7525538, 7525595, 75265603, 75265629, 75265637, 75265652, 75265678, 7525751, 7525769, 7525785, 7525793, 7525819, 7525835, 7525843, 7525850, 7525868, 7525876, 7526973, 7526981, 7526999

 

Construction

Conductors: Solid, annealed copper; sizes 19, 22 and 24 AWG

Insulation: Dual insulation consisting of an inner layer of foamed polyolefin surrounded by a solid polyolefin skin, color-coded in accordance with telephone industry standards

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk 

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder 

Filling Compound: The entire core assembly is completely filled with ETPR compound, filling the interstices between the pairs and under the core tape 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

Sheath

Aluminum Shield

  • Corrugated, copolymer-coated, 0.008" aluminum tape applied longitudinally with an overlap
  • The sheath interfaces are flooded with an adhesive water-blocking compound 

Jacket: Black, linear low-density polyethylene 

 

Applications

  • Intended for duct and direct buried installations where protection against water and moisture entry is required, and may also be installed aerially

 

Compliances

  • Rural Development Utility Program (RDUP) 7 CFR 1755.890 (RUS PE-89)
  • RoHS Compliant (effective 1/1/10)
  • ANSI/ICEA S-84-608-2007 

 

Packaging

  • Standard lengths are shipped on non-returnable wood reels
  • Non-standard packaging is available upon request

 

Prysmian Made Right Here in the US

Product datasheet
  • Filled Foam Skin Aluminum Shield PE-89.pdf save_alt