Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Filled Solid Copper-Bearing Gopher-Resistant Cable
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
  3. Digital Solutions
  4. Filled Solid Copper-Bearing Gopher-Resistant Cable

Filled Solid Copper-Bearing Gopher-Resistant Cable

Filled Solid Copper-Bearing Gopher-Resistant Cable
Product description

Part Numbers

7528755, 7528763, 7528789, 7528003, 7528011, 7528037, 7528045, 7528060, 7528102, 7528110, 7528136, 7528144, 7528169, 7528185, 7528193, 7528201, 7528219

 

Construction

Conductors: Solid, annealed copper; sizes 19, 22 and 24 AWG 

Insulation: Solid, high-density polyethylene, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk 

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder 

Filling Compound: The entire core assembly is completely filled with ETPR compound, filling the interstices between the pairs and under the core tape 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

Sheath

Copper-Bearing Shield

  • Corrugated, copper-bearing gopher-resistant tape applied longitudinally with an overlap
  • The sheath interfaces are flooded with an adhesive water-blocking compound 

Jacket: Black, linear low-density polyethylene 

 

Applications

  • Intended for duct and direct buried installations where protection against water and moisture entry is required, and may also be installed aerially
  • The copper-bearing tape provides increased mechanical protection and gopher resistance 

 

Compliances

  • Rural Development Utility Program (RDUP) 7 CFR 1755.390 (RUS PE-39)
  • RoHS Compliant (effective 1/1/10)
  • ANSI/ICEA S-84-608-2007 

 

Packaging

  • Standard lengths are shipped on non-returnable wood reels
  • Non-standard packaging is available upon request

 

Prysmian Made Right Here in the US

Product datasheet
  • Filled Solid Copper-Bearing Gopher-Resistant Shield PE-39.pdf save_alt