Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. FusionLink™ Armored RICT Gel Cable
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
  3. Digital Solutions
  4. FusionLink™ Armored RICT Gel Cable

FusionLink™ Armored RICT Gel Cable

FusionLink™ Armored RICT Gel Cable
Product description

 

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • FusionLink™ Central Tube Ribbon Preparation & Handling Procedure
  • Procedure For Using Prysmian Buffer Tube Slitters
  • Procedure For Splitting Prysmian 24 or 36 Fiber Ribbons

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberNumber of RibbonsFibers per RibbonBuffer Tube Outside DiameterCable Outside DiameterApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmftm

 

 

 

12-72

12F-RCG1A1J-12-B1-012-E3

 

 

 

1-6

 

 

 

12

 

 

 

0.24

 

 

 

6.2

 

 

 

0.50

 

 

 

12.6

 

 

 

107

 

 

 

159

 

 

 

39,688

 

 

 

12,100

24F-RCG1A1J-12-B1-024-E3
36F-RCG1A1J-12-B1-036-E3
48F-RCG1A1J-12-B1-048-E3
72F-RCG1A1J-12-B1-072-E3
84-9696F-RCG1A1J-12-B1-096-E37-8120.338.40.5814.813420039,68812,100
156-216216F-RCG1A1J-12-B1-216-E39-18120.4311.00.6917.417626333,22610,130
240-432**432F-RCG1A1J-12-B1-432-E310-18240.5614.30.8621.830845917,8645,445
456-576**576F-RCG1A1J-12-B1-576-E319-24240.6115.40.9022.933149217,8645,445
612-864**864F-RCG1A1J-12-B1-864-E117-24360.7017.91.0426.340059510,7193,267

* Where B1 equals glass type, and E1/E3 equals attenuation 

** Note: This design uses 24 fiber ribbons for counts of 240 to 576 and 36 fiber ribbons for 612 to 864 fibers. Please refer to ribbon in loose tube designs for higher fiber counts using 12 fiber ribbons. If on-reel attenuation testing is required for the 612-864 fiber designs, a reel with a 60” drum must be specified on the order

 

Global: M-RCG1A1J-12-B1-012-E3, M-RCG1A1J-12-B1-024-E3, M-RCG1A1J-12-B1-036-E3, M-RCG1A1J-12-B1-048-E3, M-RCG1A1J-12-B1-072-E3, M-RCG1A1J-12-B1-096-E3, M-RCG1A1J-12-B1-216-E3, M-RCG1A1J-24-B1-432-E3, M-RCG1A1J-24-B1-576-E3, M-RCG1A1J-36-B1-864-E1

 

Features and Benefits

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry: Time and labor savings during fiber splicing 

Flexible Buffer Tube

  • Superior kink resistance
  • Increased flexibility
  • Facilitates route management in closures 

Dry Water-Blocking Technology

  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed 

ezPrep® Corrugated Steel Armor

  • Provides additional mechanical protection
  • Special coating reduces the time and effort to remove the jacket 

Performance

  • Meets or exceeds the requirements of Telcordia GR-20 & ICEA 640 and is tested in accordance with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
  • RDUP listed (tested in accordance with PE-90) 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-202-FusionLink-Armored-RICT-Gel-Cable.pdf save_alt