Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. GenSPEED® 12-864f FusionLink™ Indoor/Outdoor Dry Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. GenSPEED® 12-864f FusionLink™ Indoor/Outdoor Dry Cable

GenSPEED® 12-864f FusionLink™ Indoor/Outdoor Dry Cable

GenSPEED® 12-864f FusionLink™ Indoor/Outdoor Dry Cable
Product description

Ribbon Central Tube Riser Dry Cable

 

Resources

  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberFibers/RibbonNumber of RibbonsBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmincm
RRIOCDK

 

 

12-48

12F-RRIOCDK-12-B1-012-E3

 

 

12

 

 

1 – 4

 

 

0.24

 

 

6.2

 

 

0.56

 

 

14.3

 

 

141

 

 

210

 

 

39,370

 

 

12,000

24F-RRIOCDK-12-B1-024-E3
48F-RRIOCDK-12-B1-048-E3
7272F-RRIOCDK-12-B1-072-E31260.358.80.6416.214421431,0229,458
84-144144F-RRIOCDK-12-B1-144-E3127-120.4210.60.7118.016825031,0229,458
240-432432F-RRIOCDK-12-B1-432-E32410-18 0.6115.40.9022.824536417,8645,445

 

576-864

576F-RRIOCDK-12-B1-576-E3

 

24

 

24

 

0.81

 

20.6

 

1.06

 

26.8

 

330 

 

490

 

12,500 

 

3,800

864F-RRIOCDK-12-B1-864-E3
RRIOCDKAJ

 

 

12-48

12F-RRIOCDKAJ-12-B1-012-E3

 

12

 

1 – 4

 

0.24

 

6.2

 

0.56

 

14.3

 

141

 

210

 

39,370

 

12,000

24F-RRIOCDKAJ-12-B1-024-E3
48F-RRIOCDKAJ-12-B1-048-E3
7272F-RRIOCDKAJ-12-B1-072-E31260.358.80.9925.238156718,1755,540
84-144144F-RRIOCDKAJ-12-B1-144-E3127-120.4210.61.0627.042863715,4354,705
240-432432F-RRIOCDKAJ-12-B1-432-E32410-180.6115.41.2632.056784411,2203,420

 

576-864

576F-RRIOCDKAJ-12-B1-576-E3

 

24

 

24

 

0.81

 

20.6

 

1.4

 

35.6

 

723

 

1,076

 

9,500

 

2,900

864F-RRIOCDKAJ-12-B1-854-E3

* Where B1 equals glass type, and E3 equals attenuation code

** Note: This design uses 24 fiber ribbons for counts of 240 to 576 fibers and 36 fiber ribbons for 612 to 864 fibers. If on-reel testing is required for the 612-864 fiber designs, a reel with a 60” drum must be specified on the order

Global: M-RRIOCDK-12-B1-012-E3, M-RRIOCDK-12-B1-024-E3, M-RRIOCDK-12-B1-048-E3, M-RRIOCDK-12-B1-072-E3, M-RRIOCDK-12-B1-144-E3, M-RRIOCDK-12-B1-432-E3, M-RRIOCDK-12-B1-576-E3, M-RRIOCDK-12-B1-864-E3, M-RRIOCDKAJ-12-B1-012-E3, M-RRIOCDKAJ-12-B1-024-E3, M-RRIOCDKAJ-12-B1-048-E3, M-RRIOCDKAJ-12-B1-072-E3, M-RRIOCDKAJ-12-B1-144-E3, M-RRIOCDKAJ-12-B1-432-E3, M-RRIOCDKAJ-12-B1-576-E3, M-RRIOCDKAJ-12-B1-854-E3

 

Features and Benefits

Indoor/Outdoor Design

  • Saves space and time by eliminating splices at the cable vault
  • Can be installed using typical loose tube cable methods and hardware 

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry

  • Time and labor savings during fiber splicing
  • Superior fiber alignment produces low skew and ease of connectorization 

Flexible Buffer Tube

  • Superior kink resistance
  • Eliminates the need for closure transportation tubing
  • Facilitates route management in closures 

Dry Water-Blocking Technology

  • Buffer tube and core are completely dry – no gel
  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed 

UL and c(UL) Listed

  • OFNR and OFN-FT4 rated for riser applications
  • Indoor/outdoor applications

Performance

  • Meets or exceeds the requirements of Telcordia GR-20 & ICEA 640 and is tested in accordance with relevant EIA/TIA-455 series FOTPs for fiber optic cables
  • RDUP listed (tested in accordance with PE-90)
  • The complete cable and all subcomponents are RoHS-compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-B-101-0625_12-864f GenSPEED FusionLink I-O Riser Ribbon Dry RICT Cable.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery