Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Chemical Resistant Harsh Environment Cable
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
  3. Digital Solutions
  4. GenSPEED® Chemical Resistant Harsh Environment Cable

GenSPEED® Chemical Resistant Harsh Environment Cable

GenSPEED® Chemical Resistant Harsh Environment Cable
Product description

Prysmian’s GenSPEED® harsh-environment, chemical-resistant cable can be deployed in a variety of challenging environments, such as airport runways and tarmacs, where jet fuel and de-icing fluid are prevalent. Compared with FAA specifications that require PVDF, the CPE jacket offers equivalent chemical and oil resistance at a better value.

 

Resources

  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecomM. Fiber CountPart Number# of Buffer
Tubes
DiameterApprox. Cable WeightBend Radius (Load)Bend Radius (No Load)Max. Reel Length
inmmlb/kftg/kmincmincmftm

 

 

 

 

6-48

6F-DXPCB-12-B1-006-E3

 

 

 

 

5

 

 

 

 

0.41

 

 

 

 

10.3

 

 

 

 

62

 

 

 

 

93

 

 

 

 

8

 

 

 

 

21

 

 

 

 

4

 

 

 

 

10

 

 

 

 

41,010

 

 

 

 

12,500

12F-DXPCB-12-B1-012-E3
24F-DXPCB-12-B1-024-E3
36F-DXPCB-12-B1-036-E3
48F-DXPCB-12-B1-048-E3
7272F-DXPCB-12-B1-072-E360.4411.27310992241141,01012,500
9696F-DXPCB-12-B1-096-E380.5112.995142102651341,010 12,500
120120F-DXPCB-12-B1-120-E3100.5814.8125186123061541,01012,500
144144F-DXPCB-12-B1-144-E3180.6516.5154229133361741,01012,500
216216F-DXPCB-12-B1-216-E3180.6516.5154229133361733,46510,200

Global: M-DXPCB-12-B1-006-E3, M-DXPCB-12-B1-012-E3, M-DXPCB-12-B1-024-E3, M-DXPCB-12-B1-036-E3, M-DXPCB-12-B1-048-E3, M-DXPCB-12-B1-072-E3, M-DXPCB-12-B1-096-E3, M-DXPCB-12-B1-120-E3, M-DXPCB-12-B1-144-E3, M-DXPCB-12-B1-216-E3

 

Features and Benefits

  • Proven stranded loose tube cable design for long-term reliability
  • Flame-retardant, chemical-resistant, black UV-resistant outer jacket
  • Resistant to jet fuel and de-icing chemicals for airport applications
  • Hydrocarbon (Petrochemicals such as kerosene, gasoline, lubricating oil) resistant
  • Suitable for tray installations per NFPA 70
  • Cable core utilizing dry water block technology to improve handleability
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Gel-filled buffer tubes provide protection from harsh chemicals and fluids

 

Specifications and Ratings

Applications: Rugged indoor/outdoor cable that provides protection against harsh chemicals and solvents. Appropriate for industrial facilities, airstrips, and other specialty applications. 

Constructions: Dielectric (single jacket)

Flame Ratings: General purpose OFN / OFC 

Fiber Count: 2 to 216 

Fiber Types 

  • Single-mode (ESMF, bend-insensitive) 
  • Multimode (62.5/125-OM1, 50/125-OM2+, OM3 & OM4) 

Standards 

  • ANSI/ICEA S-104-696
  • UL-1685 Tray Rating, UL-2556 4.2.8.3 “Oil Resistance” PR11, UL-2556 4.2.8.4 “Gasoline Resistance” GR11, 
  • Telcordia GR-20
  • CE RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

Product datasheet
  • TLS-DS-D-201-GenSPEED-Harsh-Environment-Chemical-Resistant-and-Tray-Cable.pdf save_alt