Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® COLink Indoor RICT Ribbon Cable
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
  3. Digital Solutions
  4. GenSPEED® COLink Indoor RICT Ribbon Cable

GenSPEED® COLink Indoor RICT Ribbon Cable

GenSPEED® COLink Indoor RICT Ribbon Cable
Product description

12-864f Riser and 12-144f Plenum RICT Cable

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRec. Fiber CountPart NumberFibers per RibbonNumber of RibbonsBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
inmminmmlb/kftkg/kmftm
GenSPEED® RICT Indoor Ribbon (Riser)

 

 

12-48

12F-RRICDK-12-B1-012-E3121 – 40.246.20.5614.314121039,37012,000
24F-RRICDK-12-B1-024-E3121 – 40.246.20.5614.314121039,37012,000
48F-RRICDK-12-B1-048-E3121 – 40.246.20.5614.314121039,37012,000
7272F-RRICDK-12-B1-072-E3126 – 120.4210.60.6015.211116539,37012,000
84 – 144144F-RRICDK-12-B1-144-E3126 – 120.4210.60.6015.211116539,37012,000
240 – 432432RRICDK-24-AA-432-BB2410 – 180.6115.40.9022.824536417,8645,445

 

576 – 864

576F-RRICDK-24-B1-576-E324240.8120.61.0626.833049012,5003,800
864F-RRICDK-36-B1-864-E336240.8120.61.0626.833049012,5003,800
GenSPEED® RICT Indoor Ribbon (Riser with Aluminum Interlock Armor)

 

 

12 – 48

12F-RRICDKAJ-12-B1-012-E3121 – 40.246.20.9123.140159821,3946,521
24F-RRICDKAJ-12-B1-024-E3121 – 40.246.20.9123.140159821,3946,521
48           F-RRICDKAJ-12-B1-048-E3121 – 40.246.20.9123.140159821,3946,521
7272F-RRICDKAJ-12-B1-072-E3126 – 120.4210.60.9524.137155219,7646,025
84 – 144144F-RRICDKAJ-12-B1-144-E3126 – 120.4210.60.9524.137155219,7646,025
240 – 432432F-RRICDKAJ-24-B1-432-E32410 – 180.6115.41.2632.056784411,2203,420

 

576 – 864

576F-RRICDKAJ-24-B1-576-E324240.8120.61.435.67231,0769,5002,900
864F-RRICDKAJ-36-B1-864-E336240.8120.61.435.67231,0769,5002,900

 

Fiber Count RangeRec. Fiber CountPart NumberCable Outside DiameterTube Outside DiameterCable WeightMaximum Length
inmminmmlb/kftkg/kmftm
GenSPEED® RICT Indoor Ribbon (Plenum)

 

 

12 – 48

12F-RPCDK-12-B1-012-E3

 

 

0.45

 

 

11.3

 

 

0.28

 

 

7.1

 

 

87

 

 

129

 

 

15,000

 

 

4,000

24F-RPCDK-12-B1-024-E3
36F-RPCDK-12-B1-036-E3
48F-RPCDK-12-B1-048-E3

 

 

60 – 144

72F-RPCDK-12-B2-072-E3

 

 

0.58

 

 

14.7

 

 

0.39

 

 

10.0

 

 

156

 

 

232

 

 

15,000

 

 

4,000

96F-RPCDK-12-B1-096-E3
12F-RPCDK-12-B1-120-E3
144F-RPCDK-12-B1-144-E3

Global: M-RRICDK-12-B1-012-E3, M-RRICDK-12-B1-024-E3, M-RRICDK-12-B1-048-E3, M-RRICDK-12-B1-072-E3, M-RRICDK-12-B1-144-E3, M-RRICDK-24-B1-432-E3, M-RRICDK-24-B1-576-E3, M-RRICDK-36-B1-864-E3, M-RRICDKAJ-12-B1-012-E3, M-RRICDKAJ-12-B1-024-E3, M-RRICDKAJ-12-B1-048-E3, M-RRICDKAJ-12-B1-072-E3, M-RRICDKAJ-12-B1-144-E3, M-RRICDKAJ-24-B1-432-E3, M-RRICDKAJ-24-B1-576-E3, M-RRICDKAJ-36-B1-864-E3, M-RPCDK-12-B1-012-E3, M-RPCDK-12-B1-024-E3, M-RPCDK-12-B1-036-E3, M-RPCDK-12-B1-048-E3, M-RPCDK-12-B1-072-E3, M-RPCDK-12-B1-096-E3, M-RPCDK-12-B1-120-E3, M-RPCDK-12-B1-144-E3

* Note: This design uses 24 fiber ribbons for counts of 240 to 576 fibers and 36 fiber ribbons for 612 to 864 fibers. If on-reel testing is required for the 612-864 fiber designs, a reel with a 60” drum must be specified on the order.

** Where B1 equals glass type, and E3 equals attenuation code

 

Features and Benefits

Indoor Design 

  • Saves space and time by eliminating splices at the cable vault
  • Can be installed using typical loose tube cable methods and hardware 

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry

  • Time and labor savings during fiber splicing
  • Superior fiber alignment produces low skew and ease of connectorization 

Flexible Buffer Tube

  • Superior kink resistance
  • Eliminates the need for closure transportation tubing
  • Facilitates route management in closures 

Dry Water-Blocking Technology

  • Buffer tube and core are completely dry – no gel
  • Permits rapid cable preparation and termination
  • Riser - Water-blocking materials are easily removed
  • Plenum - No water-blocking materials used 

UL and c(UL) Listed

  • OFNR/FT4 for dielectric riser applications
  • OFCR/FT4 for armored riser applications
  • OFNP/FT6 for dielectric plenum applications

Performance - Riser

  • Meets or exceeds the requirements of Telcordia GR-20 & ICEA 640, TIA-598C, ANSI/EIA/TIA 568.3, CE RoHS Compliant and is tested in accordance with relevant EIA/TIA-455 series FOTPs for fiber optic cables
  • RDUP listed (tested in accordance with PE-90)
  • The complete cable and all subcomponents are RoHS Compliant 

Performance - Plenum

  • Telecordia GR-409, ANSI/ICEA S-83-596, TIA-598C, ANSI/EIA/ TIA 568.3, CE RoHS Compliant
  • The complete cable and all subcomponents are RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

 

Product datasheet
  • TLS-DS-C-101-0625_12-864f GenSPEED Indoor Riser Plenum Ribbon RICT Cable_1.pdf save_alt