Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Distribution Indoor-Outdoor Tight Buffered Cable
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
  3. Digital Solutions
  4. GenSPEED® Distribution Indoor-Outdoor Tight Buffered Cable

GenSPEED® Distribution Indoor-Outdoor Tight Buffered Cable

GenSPEED® Distribution Indoor-Outdoor Tight Buffered Cables
Product description

Prysmian's GenSPEED® Distribution cable family combines up to 144 color-coded, 900 μm tight buffered fibers into a single flame-retardant cable. This design is available in both riser-rated and plenum-rated versions, making it suitable for various inside plant fire-code applications. The UV-resistant outer jacket, combined with water-blocking technology, ensures the cable withstands environmental conditions for outdoor use. This tight buffered distribution cable supports standard installation practices and can be easily terminated using established field connectorization methods. It is also available with interlocking armor for added strength and versatility in placement.

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

United States Part Numbers 

Riser Rated

2–24 fibers: F-C1181-00-B1-002-EA, F-C1181-00-B1-004-EA, F-C1181-00-B1-006-EA, F-C1181-00-B1-008-EA, F-C1181-00-B1-012-EA, F-C1181-00-B1-018-EA, F-C1181-00-B1-024-EA, F-C1181-00-G3-002-M3, F-C1181-00-G3-004-M3, F-C1181-00-G3-006-M3, F-C1181-00-G3-008-M3, F-C1181-00-G3-012-M3, F-C1181-00-G3-018-M3, F-C1181-00-G3-024-M3, F-C1181-00-G4-002-M3, F-C1181-00-G4-004-M3, F-C1181-00-G4-006-M3, F-C1181-00-G4-008-M3, F-C1181-00-G4-012-M3, F-C1181-00-G4-018-M3, F-C1181-00-G4-024-M3

24–144 fibers subunit: F-C1181-06-B1-024-EA, F-C1181-12-B1-048-EA, F-C1181-12-B1-072-EA, F-C1181-12-B1-096-EA, F-C1181-12-B1-048-EA, F-C1181-12-B1-144-EA, F-C1181-06-G3-024-M3, F-C1181-12-G3-048-M3, F-C1181-12-G3-072-M3, F-C1181-12-G3-096-M3, F-C1181-12-G3-048-M3, F-C1181-12-G3-144-M3, F-C1181-06-G4-024-M3, F-C1181-12-G4-048-M3, F-C1181-12-G4-072-M3, F-C1181-12-G4-096-M3, F-C1181-12-G4-048-M3, F-C1181-12-G4-144-M3

 

Riser Rated Interlocking Armored

2–24 fibers: F-C1181AJ-00-B1-002-EA, F-C1181AJ-00-B1-004-EA, F-C1181AJ-00-B1-006-EA, F-C1181AJ-00-B1-008-EA, F-C1181AJ-00-B1-012-EA, F-C1181AJ-00-B1-018-EA, F-C1181AJ-00-B1-024-EA, F-C1181AJ-00-G3-002-M3, F-C1181AJ-00-G3-004-M3, F-C1181AJ-00-G3-006-M3, F-C1181AJ-00-G3-008-M3, F-C1181AJ-00-G3-012-M3, F-C1181AJ-00-G3-018-M3, F-C1181AJ-00-G3-024-M3, F-C1181AJ-00-G4-002-M3, F-C1181AJ-00-G4-004-M3, F-C1181AJ-00-G4-006-M3, F-C1181AJ-00-G4-008-M3, F-C1181AJ-00-G4-012-M3, F-C1181AJ-00-G4-018-M3, F-C1181AJ-00-G4-024-M3

24–144 fibers subunit: F-C1181AJ-06-B1-024-EA, F-C1181AJ-12-B1-048-EA, F-C1181AJ-12-B1-072-EA, F-C1181AJ-12-B1-096-EA , F-C1181AJ-12-B1-048-EA, F-C1181AJ-12-B1-144-EA, F-C1181AJ-06-G3-024-M3, F-C1181AJ-12-G3-048-M3, F-C1181AJ-12-G3-072-M3, F-C1181AJ-12-G3-096-M3, F-C1181AJ-12-G3-048-M3, F-C1181AJ-12-G3-144-M3, F-C1181AJ-06-G4-024-M3, F-C1181AJ-12-G4-048-M3, F-C1181AJ-12-G4-072-M3, F-C1181AJ-12-G4-096-M3, F-C1181AJ-12-G4-048-M3, F-C1181AJ-12-G4-144-M3

 

Plenum Rated

2–24 fibers: F-C1182-00-B1-002-EA, F-C1182-00-B1-004-EA, F-C1182-00-B1-006-EA, F-C1182-00-B1-008-EA, F-C1182-00-B1-012-EA, F-C1182-00-B1-018-EA, F-C1182-00-B1-024-EA, F-C1182-00-G3-002-M3, F-C1182-00-G3-004-M3, F-C1182-00-G3-006-M3, F-C1182-00-G3-008-M3, F-C1182-00-G3-012-M3, F-C1182-00-G3-018-M3, F-C1182-00-G3-024-M3, F-C1182-00-G4-002-M3, F-C1182-00-G4-004-M3, F-C1182-00-G4-006-M3, F-C1182-00-G4-008-M3, F-C1182-00-G4-012-M3, F-C1182-00-G4-018-M3, F-C1182-00-G4-024-M3

24–144 fibers subunit: F-C1182-06-B1-024-EA, F-C1182-12-B1-048-EA, F-C1182-12-B1-072-EA, F-C1182-12-B1-096-EA, F-C1182-12-B1-048-EA, F-C1182-12-B1-144-EA, F-C1182-06-G3-024-M3, F-C1182-12-G3-048-M3, F-C1182-12-G3-072-M3, F-C1182-12-G3-096-M3, F-C1182-12-G3-048-M3, F-C1182-12-G3-144-M3, F-C1182-06-G4-024-M3, F-C1182-12-G4-048-M3, F-C1182-12-G4-072-M3, F-C1182-12-G4-096-M3, F-C1182-12-G4-048-M3, F-C1182-12-G4-144-M3

 

Plenum Rated Interlocking Armored

2–24 fibers: F-C1182AJ-00-B1-002-EA, F-C1182AJ-00-B1-004-EA, F-C1182AJ-00-B1-006-EA, F-C1182AJ-00-B1-008-EA, F-C1182AJ-00-B1-012-EA, F-C1182AJ-00-B1-018-EA, F-C1182AJ-00-B1-024-EA, F-C1182AJ-00-G3-002-M3, F-C1182AJ-00-G3-004-M3, F-C1182AJ-00-G3-006-M3, F-C1182AJ-00-G3-008-M3, F-C1182AJ-00-G3-012-M3, F-C1182AJ-00-G3-018-M3, F-C1182AJ-00-G3-024-M3, F-C1182AJ-00-G4-002-M3, F-C1182AJ-00-G4-004-M3, F-C1182AJ-00-G4-006-M3, F-C1182AJ-00-G4-008-M3, F-C1182AJ-00-G4-012-M3, F-C1182AJ-00-G4-018-M3, F-C1182AJ-00-G4-024-M3

24–144 fibers subunit: F-C1182AJ-06-B1-024-EA, F-C1182AJ-12-B1-048-EA, F-C1182AJ-12-B1-072-EA, F-C1182AJ-12-B1-096-EA, F-C1182AJ-12-B1-048-EA, F-C1182AJ-12-B1-144-EA, F-C1182AJ-06-G3-024-M3, F-C1182AJ-12-G3-048-M3, F-C1182AJ-12-G3-072-M3, F-C1182AJ-12-G3-096-M3, F-C1182AJ-12-G3-048-M3, F-C1182AJ-12-G3-144-M3, F-C1182AJ-06-G4-024-M3, F-C1182AJ-12-G4-048-M3, F-C1182AJ-12-G4-072-M3, F-C1182AJ-12-G4-096-M3, F-C1182AJ-12-G4-048-M3, F-C1182AJ-12-G4-144-M3

 

Global Part Numbers

Riser Rated

2–24 fibers: M-C1181-00-B1-002-EA, M-C1181-00-B1-004-EA, M-C1181-00-B1-006-EA, M-C1181-00-B1-008-EA, M-C1181-00-B1-012-EA, M-C1181-00-B1-018-EA, M-C1181-00-B1-024-EA, M-C1181-00-G3-002-M3, M-C1181-00-G3-004-M3, M-C1181-00-G3-006-M3, M-C1181-00-G3-008-M3, M-C1181-00-G3-012-M3, M-C1181-00-G3-018-M3, M-C1181-00-G3-024-M3, M-C1181-00-G4-002-M3, M-C1181-00-G4-004-M3, M-C1181-00-G4-006-M3, M-C1181-00-G4-008-M3, M-C1181-00-G4-012-M3, M-C1181-00-G4-018-M3, M-C1181-00-G4-024-M3

24–144 fibers subunit: M-C1181-06-B1-024-EA, M-C1181-12-B1-048-EA, M-C1181-12-B1-072-EA, M-C1181-12-B1-096-EA , M-C1181-12-B1-048-EA, M-C1181-12-B1-144-EA, M-C1181-06-G3-024-M3, M-C1181-12-G3-048-M3, M-C1181-12-G3-072-M3, M-C1181-12-G3-096-M3, M-C1181-12-G3-048-M3, M-C1181-12-G3-144-M3, M-C1181-06-G4-024-M3, M-C1181-12-G4-048-M3, M-C1181-12-G4-072-M3, M-C1181-12-G4-096-M3, M-C1181-12-G4-048-M3, M-C1181-12-G4-144-M3 

 

Riser Rated Interlocking Armored

2–24 fibers: M-C1181AJ-00-B1-002-EA, M-C1181AJ-00-B1-004-EA, M-C1181AJ-00-B1-006-EA, M-C1181AJ-00-B1-008-EA, M-C1181AJ-00-B1-012-EA, M-C1181AJ-00-B1-018-EA, M-C1181AJ-00-B1-024-EA, M-C1181AJ-00-G3-002-M3, M-C1181AJ-00-G3-004-M3, M-C1181AJ-00-G3-006-M3, M-C1181AJ-00-G3-008-M3, M-C1181AJ-00-G3-012-M3, M-C1181AJ-00-G3-018-M3, M-C1181AJ-00-G3-024-M3, M-C1181AJ-00-G4-002-M3, M-C1181AJ-00-G4-004-M3, M-C1181AJ-00-G4-006-M3, M-C1181AJ-00-G4-008-M3, M-C1181AJ-00-G4-012-M3, M-C1181AJ-00-G4-018-M3, M-C1181AJ-00-G4-024-M3

24–144 fibers subunit: M-C1181AJ-06-B1-024-EA, M-C1181AJ-12-B1-048-EA, M-C1181AJ-12-B1-072-EA, M-C1181AJ-12-B1-096-EA, M-C1181AJ-12-B1-048-EA, M-C1181AJ-12-B1-144-EA, M-C1181AJ-06-G3-024-M3, M-C1181AJ-12-G3-048-M3, M-C1181AJ-12-G3-072-M3, M-C1181AJ-12-G3-096-M3, M-C1181AJ-12-G3-048-M3, M-C1181AJ-12-G3-144-M3, M-C1181AJ-06-G4-024-M3, M-C1181AJ-12-G4-048-M3, M-C1181AJ-12-G4-072-M3, M-C1181AJ-12-G4-096-M3, M-C1181AJ-12-G4-048-M3, M-C1181AJ-12-G4-144-M3 

 

Plenum Rated

2–24 fibers: M-C1182-00-B1-002-EA, M-C1182-00-B1-004-EA, M-C1182-00-B1-006-EA, M-C1182-00-B1-008-EA, M-C1182-00-B1-012-EA, M-C1182-00-B1-018-EA, M-C1182-00-B1-024-EA, M-C1182-00-G3-002-M3, M-C1182-00-G3-004-M3, M-C1182-00-G3-006-M3, M-C1182-00-G3-008-M3, M-C1182-00-G3-012-M3, M-C1182-00-G3-018-M3, M-C1182-00-G3-024-M3, M-C1182-00-G4-002-M3, M-C1182-00-G4-004-M3, M-C1182-00-G4-006-M3, M-C1182-00-G4-008-M3, M-C1182-00-G4-012-M3, M-C1182-00-G4-018-M3, M-C1182-00-G4-024-M3

24–144 fibers subunit: M-C1182-06-B1-024-EA, M-C1182-12-B1-048-EA, M-C1182-12-B1-072-EA, M-C1182-12-B1-096-EA, M-C1182-12-B1-048-EA, M-C1182-12-B1-144-EA, M-C1182-06-G3-024-M3, M-C1182-12-G3-048-M3, M-C1182-12-G3-072-M3, M-C1182-12-G3-096-M3, M-C1182-12-G3-048-M3, M-C1182-12-G3-144-M3, M-C1182-06-G4-024-M3, M-C1182-12-G4-048-M3, M-C1182-12-G4-072-M3, M-C1182-12-G4-096-M3, M-C1182-12-G4-048-M3, M-C1182-12-G4-144-M3 

 

Plenum Rated Interlocking Armored

2–24 fibers: M-C1182AJ-00-B1-002-EA, M-C1182AJ-00-B1-004-EA, M-C1182AJ-00-B1-006-EA, M-C1182AJ-00-B1-008-EA, M-C1182AJ-00-B1-012-EA, M-C1182AJ-00-B1-018-EA, M-C1182AJ-00-B1-024-EA, M-C1182AJ-00-G3-002-M3, M-C1182AJ-00-G3-004-M3, M-C1182AJ-00-G3-006-M3, M-C1182AJ-00-G3-008-M3, M-C1182AJ-00-G3-012-M3, M-C1182AJ-00-G3-018-M3, M-C1182AJ-00-G3-024-M3, M-C1182AJ-00-G4-002-M3, M-C1182AJ-00-G4-004-M3, M-C1182AJ-00-G4-006-M3, M-C1182AJ-00-G4-008-M3, M-C1182AJ-00-G4-012-M3, M-C1182AJ-00-G4-018-M3, M-C1182AJ-00-G4-024-M3

24–144 fibers subunit: M-C1182AJ-06-B1-024-EA, M-C1182AJ-12-B1-048-EA, M-C1182AJ-12-B1-072-EA, M-C1182AJ-12-B1-096-EA, M-C1182AJ-12-B1-048-EA, M-C1182AJ-12-B1-144-EA, M-C1182AJ-06-G3-024-M3, M-C1182AJ-12-G3-048-M3, M-C1182AJ-12-G3-072-M3, M-C1182AJ-12-G3-096-M3, M-C1182AJ-12-G3-048-M3, M-C1182AJ-12-G3-144-M3, M-C1182AJ-06-G4-024-M3, M-C1182AJ-12-G4-048-M3, M-C1182AJ-12-G4-072-M3, M-C1182AJ-12-G4-096-M3, M-C1182AJ-12-G4-048-M3, M-C1182AJ-12-G4-144-M3

 

Features and Benefits

  • 900 μm tight buffered fibers designed to support rapid field termination​​
  • Industry standard color coding for quick, error-free fiber identification​​
  • Single-Unit designs provide space savings and cost advantages​​
  • Subunit construction improves organization and termination practices​​
  • Available with bend-insensitive single-mode and multimode optical fibers​​
  • Flexible, flame-retardant and UV-stable outer jacket​​
  • Optional Interlock Armor provides robust protection and supports one-step installation​​
  • Supports all high performance networks including OM4/10 Gigabit Ethernet systems​​
  • Prysmian BendBright Optical Fibers offer superior performance

 

Applications 

The GenSPEED® Distribution Indoor-Outdoor Tight Buffered Cable is a versatile indoor-outdoor tight buffered cable for use with field installable connectors in: 

  • Enterprise Networks
  • Data center
  • Industrial LAN
  • Multiple-Dwelling Unit (MDU)​​

 

 

 

 

 

Prysmian: The Top Manufacturer of Tight Buffered Fiber Optic Cables 

Prysmian leads the industry by offering high-quality, technologically advanced tight buffered fiber optic cables for critical infrastructure. Our solutions are trusted for reliability, innovation, and tested performance, supporting scalable networks in demanding indoor and outdoor settings.​​

 

FAQs

What is the GenSPEED® Distribution Indoor-Outdoor Tight Buffered Cable? 

It is a fiber optic cable family available in riser- and plenum-rated designs, supporting up to 144 tight buffered fibers for both indoor and outdoor use.​​

 

What are the benefits of a cable that works indoors and outdoors? 

It streamlines installation, reduces costs, and provides reliable performance in a wide range of environmental conditions.​​

 

Where is this cable commonly installed? 

This cable is found in enterprises, data centers, industrial sites, LANs, and MDU buildings.​​

 

How does this cable help with future network growth? 

With high fiber counts and support for the latest network protocols, it enables seamless upgrades and scalability.​​

 

Where can I find technical specifications or ordering information? 

Full technical specs and ordering details are available in the downloadable product data sheet and ordering guide from above.

 

Product datasheet
  • TLS-DS-B-401_GenSPEED Distribution TB I-O 2-144f Riser 2-96f Plenum NA.pdf save_alt