Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Distribution Indoor/Outdoor Tight Buffered LSZH Cable
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
  3. Digital Solutions
  4. GenSPEED® Distribution Indoor/Outdoor Tight Buffered LSZH Cable

GenSPEED® Distribution Indoor/Outdoor Tight Buffered LSZH Cable

GenSPEED® Distribution Indoor/Outdoor Tight Buffered LSZH Cable
Product description

Prysmian's Low Smoke Zero Halogen (LSZH) cables are engineered for demanding environments that require strict fire safety compliance. They are suitable for various applications, including risers, ducts, and cable trays. 

The GenSPEED® Distribution Indoor-Outdoor Tight Buffered LSZH Cable combines robust flame and smoke resistance with reliable operation in crowded spaces where safety is crucial. This tight-buffered fiber-optic cable uses water-blocking strength members, making it suitable for both indoor and outdoor environments and simplifying installation and termination. Available in multiple fiber counts and types, it meets a wide variety of installation needs while ensuring compliance with ANSI, IEC, UL, and other international standards.​​ This Tight Buffer cable design is available as a single unit up to 24f.

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberNumber of Buffer TubesDiameterCable Weight

Bend Radius

Load

Bend Radius

No Load

Max. Installation

Load

Max. Operation

Load

incmlb/kftkg/kmincmincmlbsnewtonslbsnewtons
GenSPEED® Distribution | LSZH Indoor/Outdoor | 700 Series | OFNR-LS, FT-4, LSZH Rated
22F-700-00-B1-002-E3single-unit0.20 5.018263.910.02.05.015066045200
44F-700-00-B1-004-E3single-unit0.215.220294.110.42.15.215066045200
6-86F-700-00-B1-006-E3single-unit0.235.921314.712.02.35.915066045200
10-1212F-700-00-B1-012-E3single-unit0.246.223344.912.42.46.215066045200
18-2424F-700-00-B1-024-E3single-unit0.328.145676.416.33.28.1300132090396
GenSPEED® Distribution | LSZH Indoor/Outdoor Aluminum Interlock | 700AJ Series | OFCR-LS, FT-4, LSZH Rated
22F-700AJ-00-B1-002-E3single-unit0.51012.959413910.225.95.113.015066045200
44F-700AJ-00-B1-004-E3single-unit0.52013.219914810.426.45.213.215066045200
6-86F-700AJ-00-B1-006-E3single-unit0.54513.8410715910.927.75.513.815066045200
10-1212F-700AJ-00-B1-012-E3single-unit0.55013.971121661127.95.514.015066045200
18-2424F-700AJ-00-B1-024-E3single-unit0.630         16.0015322812.632.06.316.0300132090396

Global: M-700-00-B1-002-E3, M-700-00-B1-004-E3, M-700-00-B1-006-E3, M-700-00-B1-012-E3, M-700-00-B1-024-E3, M-700AJ-00-B1-002-E3, M-700AJ-00-B1-004-E3, M-700AJ-00-B1-006-E3, M-700AJ-00-B1-012-E3, M-700AJ-00-B1-024-E3

 

Key Features 

  • Easy installation and termination: 900µm tight buffered fibers can be directly terminated, simplifying field work
  • Water blocking strength members for added protection
  • Color-coded fibers for fast identification​
  • Flame and smoke-resistant LSZH jacket meets IEC, UL, TIA, and ICEA standards
  • Offered in single-mode and multimode fiber types (OM2, OM3, OM4, bend-insensitive)
  • Available options include interlock armor and pre-connectorized assemblies
  • Guaranteed performance for 1 Gigabit and 10 Gigabit Ethernet transmission lengths
  • Riser rated design complies with UL1666, OFNR-LS, FT-4, and other safety ratings
  • Reliable operation across broad temperature ranges (-40°F to 176°F operational)​

 

Applications 

The GenSPEED® Distribution Indoor-Outdoor Tight Buffered LSZH Cable is designed for versatile deployment in both indoor and outdoor environments, where strict safety requirements and critical data infrastructure needs converge.​​ Typical applications include: 

  • Enterprise network backbones
  • Data centers
  • Industrial facilities
  • LAN networks
  • Multiple-Dwelling Units (MDU)​​

 

 

 

 

 

Prysmian: The Top Manufacturer of Tight Buffered Fiber Optic Cables 

Prysmian is a leader in fiber-optic cable innovation, delivering high-performance, tight-buffered cable solutions that meet the most rigorous global standards. With a focus on reliability, safety, and ease of installation, Prysmian’s GenSPEED® LSZH cables support secure, high-speed data transmission for critical applications across industrial, commercial, and residential sectors. Customers rely on Prysmian for proven products backed by decades of fiber optic expertise.​​ 

 

FAQs

What is the GenSPEED® Distribution Indoor- Outdoor Tight Buffered LSZH Cable? 

It is a low-smoke, zero-halogen, tight-buffered fiber optic cable designed for safe, reliable indoor and outdoor data transmission in demanding environments.​​

 

What does “LSZH” mean? 

LSZH stands for Low Smoke Zero Halogen, meaning the cable emits limited smoke and no halogen gases when exposed to fire.​​

 

Why would I choose an LSZH cable instead of a standard cable? 

LSZH cables provide greater safety in enclosed or crowded spaces by reducing smoke and toxic gas emissions during a fire.​​

 

Can this cable be used in both indoor and outdoor environments? 

Yes, this tight buffered cable is engineered for robust performance in both indoor and outdoor installations.​​

 

How can I place an order with Prysmian? 

Contact our sales team or refer to the product ordering guide for instructions on ordering, customization, and support.

Product datasheet
  • TLS-DS-B-403_GenSPEED Distribution Tight Buffered I-O Riser LSZH 2-24f NA-AJ.pdf save_alt