Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Distribution Indoor Tight Buffered Cable
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
  3. Digital Solutions
  4. GenSPEED® Distribution Indoor Tight Buffered Cable

GenSPEED® Distribution Indoor Tight Buffered Cable

GenSPEED® Distribution Indoor Tight Buffered Cables
Product description

The Prysmian GenSPEED® Distribution cable family consists of up to 144 color-coded 900μm tight-buffered fibers encased in a single flame-retardant cable. This cable design is available in both riser-rated and plenum-rated versions, making it suitable for various indoor applications. The tight-buffered distribution cable is compatible with standard installation practices and can be easily terminated using recognized field connectorization methods.

 

Resources

  • Fiber Indoor Ordering Guide
  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

GenSPEED® Distribution Indoor Riser 400 Series OFNR/FT4
Fiber Count RangeRecommended Fiber CountPart NumberFibers per UnitDiameterCable Weight

Bend Radius 

Under Load

Bend Radius 

No Load

Max. Installation Load

(Pull Strength)

Max. Operation Load
PrysmianGeneral Cableincmlb/kftkg/kmincomincmlbsnewtonslbsnewtons
2-62F-400-00-B1-002-E3XX0021PNRsingle-unit0.194.815223.89.61.94.815066045200
88F-400-00-B1-008-E3XX0081PNRsingle-unit0.215.417264.210.82.15.415066045200
1212F-400-00-B1-012-E3XX0121PNRsingle-unit0.246.223344.812.42.46.215066045200
1818F-400-00-B1-018-E3XX0181PNRsingle-unit0.317.836536.215.63.17.8300132090400
2424F-400-00-B1-024-E3XX0241PNRsingle-unit0.328.143646.416.23.28.1300132090400
18-2424F-400-06-B1-024-E3XX0241P1R6 0.5614.112218111.228.25.614.1300132090400
36-4848F-400-12-B1-048-E3XX0481P1R120.5714.513019311.429.05.714.5300132090400
7272F-400-12-B1-072-E3XX0721P1R120.7118.018527614.236.07.118.0300132090400
9696F-400-12-B1-096-E3XX0961P1R120.8521.627240517.043.28.521.6300132090400
144144F-400-12-B1-144-E3XX1441P1R120.8722.129844417.444.28.722.1300132090400
GenSPEED® Distribution Indoor Plenum 800 Series OFNP/FT6
Fiber Count RangeRecommended Fiber CountPart NumberFibers per UnitDiameterCable Weight

Bend Radius 

Under Load

Bend Radius 

No Load

Max. Installation Load

(Pull Strength)

Max. Operation Load
PrysmianGeneral Cableincmlb/kftkg/kmincomincmlbsnewtonslbsnewtons
2-62F-800-00-B1-002-E3XX0021PNUsingle-unit0.194.816243.89.61.94.810044030150
88F-800-00-B1-008-E3XX0081PNUsingle-unit0.215.419284.210.82.15.410044030150
1212F-800-00-B1-012-E3XX0121PNUsingle-unit0.246.224354.812.42.46.210044030150
1818F-800-00-B1-018-E3XX0181PNUsingle-unit0.266.532485.213.0 2.66.515066045200
2424F-800-00-B1-024-E3XX0241PNUsingle-unit 0.307.642626.015.23.07.615066045200
18-2424F-800-06-B1-024-E3XX0241P1D60.4611.6831249.223.24.611.615066045200
36-4848F-800-12-B1-048-E3XX0481P1D120.6215.716624712.431.46.215.715066045200
7272F-800-12-B1-072-E3XX0721P1D120.7919.925738215.839.87.919.915066045200
9696F-800-12-B1-096-E3XX0961P1D120.9123.135653018.246.29.123.115066045 200

Global: M-400-00-B1-002-E3, M-400-00-B1-008-E3, M-400-00-B1-012-E3, M-400-00-B1-018-E3, M-400-00-B1-024-E3, M-400-06-B1-024-E3, M-400-12-B1-048-E3, M-400-12-B1-072-E3, M-400-12-B1-096-E3, M-400-12-B1-144-E3, M-800-00-B1-002-E3, M-800-00-B1-008-E3, M-800-00-B1-012-E3, M-800-00-B1-018-E3, M-800-00-B1-024-E3, M-800-06-B1-024-E3, M-800-12-B1-048-E3, M-800-12-B1-072-E3, M-800-12-B1-096-E3

* Where B1 equals glass type, and E3 equals attenuation code 

** Where XX equals glass type

 

Specifications and Ratings

Applications: Versatile indoor flame-rated cable providing unsurpassed performance for intrabuilding applications that require crossing floors in multi-level buildings or placement in air handling spaces. 

Constructions

  • Single-Unit (≤ 24f)
  • Subunits (≥ l8f); interlock armor optional

Fiber Count: 2 to 144 (Riser) / 2 to 96 (Plenum) 

Fiber Types: Single-mode (ESMF, bend-insensitive) / Multi mode (62.S/12S-OM1, OM2, OM3 & OM4) 

Standards

  • ANSI/ICEA S-83-596
  • UL-1666, NFPA 262
  • CSA 22.2 No 230
  • Telcordia GR- 409
  • CE RoHS Compliant

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

Features & Benefits

Easy Cable Installation and Termination

  • 900μm tight buffered fibers designed to support rapid field termination
  • Industry standard color coding for quick, error-free fiber identification
  • Single-unit designs provide space savings and cost advantages
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Subunit construction improves organization and termination practices
  • Flexible, flame-retardant & color coded outer jacket
  • Optional interlock armor provides robust protection and supports one-step installation
  • Supports all high performance networks including OM4/10 gigabit ethernet systems 

Safety Ratings

  • Riser rated design complies with UL1666 & UL1685/IEEE1202; OFNR and OFNG-FT4 rated
  • Plenum-rated design complies with NFPA 262; OFNP/FT6 rated 

Reliable Performance

  • Guaranteed 10 Gigabit & 1 Gigabit Ethernet transmission lengths
  • Guaranteed standards-based performance
  • Available in 62.5μm, 50μm, single-mode and hybrid version

 

Outer Jacket Colors

  • Orange: Multimode fiber (OMl, OM2)
  • Aqua: 10 GbE multimode fiber (OM3, OM4)
  • Yellow: Single-mode fiber
  • Black: Hybrid fiber types
  • Special colors: Available upon request

 

 

 

Product datasheet
  • TLS-DS-C-302-0525_GenSPEED Tight Buffered Indoor Riser-Plenum 2-144f NA AJ.pdf save_alt