GenSPEED® Distribution Tight Buffered LSZH Cable
Prysmian’s Low Smoke Zero Halogen (LSZH) cables are intended for use in demanding environments that require high fire safety standards. May be deployed in a variety of applications, including risers, ducts, or cable trays.
These tight-buffered fiber-optic cables are designed for versatile indoor use and provide reliable network performance while offering low-emission fire protection in crowded spaces. GenSPEED® Distribution Tight Buffered LSZH cables offer options such as interlock armor, hybrid fiber types, and color-coded fibers to support rapid installation and identification in enterprise and industrial settings.
Resources
- Indoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
Part Numbers
US
| Fiber Count Range | Rec. Fiber Count | Part Number | Number of Buffer Tubes | Diameter | Cable Weight | Bend Radius Under Load | Bend Radius No Load | Max Installation Load | Max Operation Load | ||||||
| in | mm | lb/kft | kg/km | in | cm | in | cm | lbs | newtons | lbs | newtons | ||||
| GenSPEED® Distribution | LSZH Indoor | 600 Series | OFNR, FT-4, LSZH Rated | |||||||||||||||
| 2 | 2 | F-600-00-B1-002-E3 | single-unit | 0.2 | 5.0 | 15 | 26 | 4.0 | 10.0 | 2.0 | 5.0 | 150 | 660 | 45 | 200 |
| 4 | 4 | F-600-00-B1-004-E3 | single-unit | 0.21 | 5.2 | 21 | 29 | 4.2 | 10.4 | 2.1 | 5.2 | 150 | 660 | 45 | 200 |
| 6-8 | 6 | F-600-00-B1-006-E3 | single-unit | 0.21 | 5.2 | 24 | 31 | 4.2 | 10.4 | 2.1 | 5.2 | 150 | 660 | 45 | 200 |
| 10-12 | 12 | F-600-00-B1-012-E3 | single-unit | 0.2 | 6.1 | 31 | 34 | 4.8 | 12.2 | 2.4 | 6.1 | 150 | 660 | 45 | 200 |
| 18-24 | 24 | F-600-00-B1-024-E3 | single-unit | 0.32 | 8.1 | 45 | 67 | 6.4 | 16.2 | 3.2 | 8.1 | 300 | 1320 | 90 | 396 |
| 36-48 | 48 | F-600-12-B1-048-E3 | 4 | 0.70 | 17.8 | 184 | 274 | 14.0 | 35.6 | 7.0 | 17.8 | 300 | 1320 | 90 | 396 |
| 72 | 72 | F-600-12-B1-072-E3 | 6 | 0.87 | 22.1 | 295 | 440 | 17.4 | 44.2 | 8.8 | 22.1 | 300 | 1320 | 90 | 396 |
| 96 | 96 | F-600-12-B1-096-E3 | 8 | 0.92 | 23.1 | 346 | 516 | 18.4 | 46.2 | 9.2 | 23.1 | 300 | 1320 | 90 | 396 |
| 108-144 | 144 | F-600-12-B1-144-E3 | 12 | 1.13 | 28.6 | 362 | 540 | 22.6 | 57.2 | 11.3 | 28.6 | 300 | 1320 | 90 | 396 |
| GenSPEED® Distribution | LSZH Indoor Aluminum Interlock | 600AJ Series | OFCR, FT-4, LSZH Rated | |||||||||||||||
| 2 | 2 | F-600AJ-00-B1-002-E3 | single-unit | 0.510 | 12.95 | 94 | 139 | 10.2 | 25.9 | 5.1 | 13.0 | 150 | 660 | 45 | 200 |
| 4-6 | 6 | F-600AJ-00-B1-006-E3 | single-unit | 0.520 | 13.21 | 99 | 148 | 10.4 | 26.4 | 5.2 | 13.2 | 150 | 660 | 45 | 200 |
| 8 | 8 | F-600AJ-00-B1-008-E3 | single-unit | 0.545 | 13.84 | 107 | 159 | 10.9 | 27.7 | 5.5 | 13.8 | 150 | 660 | 45 | 200 |
| 10-12 | 12 | F-600AJ-00-B1-012-E3 | single-unit | 0.550 | 13.97 | 112 | 166 | 11 | 27.9 | 5.5 | 14.0 | 150 | 660 | 45 | 200 |
| 18-24 | 24 | F-600AJ-00-B1-024-E3 | single-unit | 0.630 | 16.00 | 153 | 228 | 12.6 | 32.0 | 6.3 | 16.0 | 300 | 1320 | 90 | 396 |
| 36-48 | 48 | F-600AJ-12-B1-048-E3 | 4 | 1.030 | 26.16 | 433 | 644 | 20.6 | 52.3 | 10.3 | 26.2 | 300 | 1320 | 90 | 396 |
| 72 | 72 | F-600AJ-12-B1-072-E3 | 6 | 1.200 | 30.48 | 598 | 890 | 24 | 61.0 | 12.0 | 30.5 | 300 | 1320 | 90 | 396 |
| 96 | 96 | F-600AJ-12-B1-096-E3 | 8 | 1.240 | 31.50 | 663 | 986 | 24.8 | 63.0 | 12.4 | 31.5 | 300 | 1320 | 90 | 396 |
| 108-144 | 144 | F-600AJ-12-B1-144-E3 | 12 | 1.460 | 37.08 | 748 | 1113 | 29.2 | 74.2 | 14.6 | 37.1 | 300 | 1320 | 90 | 396 |
Global: M-600-00-B1-002-E3, M-600-00-B1-004-E3, M-600-00-B1-006-E3, M-600-00-B1-012-E3, M-600-00-B1-024-E3, M-600-12-B1-048-E3, M-600-12-B1-072-E3, M-600-12-B1-096-E3, M-600-12-B1-144-E3, M-600AJ-00-B1-002-E3, M-600AJ-00-B1-006-E3, M-600AJ-00-B1-008-E3, M-600AJ-00-B1-012-E3, M-600AJ-00-B1-024-E3, M-600AJ-12-B1-048-E3, M-600AJ-12-B1-072-E3, M-600AJ-12-B1-096-E3, M-600AJ-12-B1-144-E3
* Where B1 equals glass type, and E3 equals attenuation code
** Where XX equals glass type
Key Features
- Easy installation and termination; 900μm tight buffered cable fibers can be directly terminated
- Color-coded fibers within sub-units simplify identification and management
- Interlocking armor option for added mechanical protection
- Low-emission, flame- and smoke-retardant LSZH jacket verified to IEC standards
- Available in riser-rated design, complying with UL1666, UL1685, and IEEE1202
- Supports up to 10 Gigabit Ethernet transmission; available in single-mode, OM2, OM3, OM4, and OM5 multimode fibers
- Multiple jacket colors for quick visual identification of fiber type
Applications
Ideal for robust, flexible indoor connectivity, GenSPEED® Distribution tight-buffered cables are suitable for deployment where superior fire safety and rapid termination are required. These tight-buffered fiber optic cables excel in mission-critical environments and high-density installations.
- Enterprise networks
- Data centers
- Industrial facilities
- LAN infrastructure
- Multiple-Dwelling Unit (MDU) installations
Prysmian: The Top Manufacturer of Tight Buffered Fiber Optic Cables
Prysmian sets the industry standard for tight-buffered fiber optic cable performance, safety, and versatility. As a leader in low-smoke, zero-halogen (LSZH) cable technology, Prysmian invests in innovation and rigorous testing to ensure every cable meets demanding regulatory and operational standards in enterprise and industrial environments.
FAQs
What is the GenSPEED® Distribution Tight Buffered LSZH Cable?
It is a flame-retardant, low-smoke, zero-halogen, tight-buffered fiber-optic cable designed for high-safety indoor installations.
What does “LSZH” mean?
LSZH stands for Low Smoke Zero Halogen—a jacket material that minimizes toxic smoke and halogen emissions during fire.
Why would I choose an LSZH cable instead of a standard cable?
LSZH cables are selected for environments where minimizing smoke and harmful gas emissions is critical for safety and compliance.
Is this cable designed only for indoor installations?
Yes, it is intended for indoor use, including risers, ducts, cable trays, and other interior applications.
Where can I find technical specifications or ordering information?
Technical specifications and ordering resources are available in the product data sheet and the Fiber Indoor Ordering Guide linked above.