Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® FusionLink™ RICT Indoor/Outdoor Riser/LSZH Ribbon Cable
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
  3. Digital Solutions
  4. GenSPEED® FusionLink™ RICT Indoor/Outdoor Riser/LSZH Ribbon Cable

GenSPEED® FusionLink™ RICT Indoor/Outdoor Riser/LSZH Ribbon Cable

GenSPEED® FusionLink™ RICT Indoor/Outdoor Riser/LSZH Ribbon Cable
Product description

Ribbon central tube riser dry cable with an indoor/outdoor design, flame-retardant construction, a compact structure, an easily removable ribbon matrix, precise ribbon geometry, a flexible buffer tube, and dry water-blocking technology.

 

Resources

  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count Recom. Fiber CountPart NumberNumber of RibbonsNumber of Fibers per RibbonBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmftm
Dry GenSPEED® RICT Indoor/Outdoor, Riser/LSZH

 

 

 

12-72

12F-RRZIOCDK-12-B1-012-E3

 

 

 

1-6

 

 

 

12

 

 

 

0.35

 

 

 

8.8

 

 

 

0.60

 

 

 

15.2

 

 

 

145

 

 

 

216

 

 

 

31,022

 

 

 

9,458

24F-RRZIOCDK-12-B1-024-E3
36F-RRZIOCDK-12-B1-036-E3
48F-RRZIOCDK-12-B1-048-E3
72F-RRZIOCDK-12-B1-072-E3
84-144144F-RRZIOCDK-12-B1-144-E37-12120.4210.60.6717.017125531,022 9,458
Dry GenSPEED® RICT with Aluminum Interlock Armor Indoor/Outdoor, Riser/LSZH

 

 

 

 

 

 

12-72

12F-RRZIOCDKAJ-12-B1-012-E3

 

 

 

1-6

 

 

 

12

 

 

 

0.35

 

 

 

8.8

 

 

 

0.96

 

 

 

24.4

 

 

 

383

 

 

 

570

 

 

 

19,515

 

 

 

6,040

24F-RRZIOCDKAJ-12-B1-024-E3
36F-RRZIOCDKAJ-12-B1-036-E3
48F-RRZIOCDKAJ-12-B1-048-E3
72F-RRZIOCDKAJ-12-B1-072-E3
84-144144F-RRZIOCDKAJ-12-B1-144-E37-1212 0.4210.6 1.0225.943164211,1553,400

* Where B1 equals glass type, and E3 equals attenuation

Global: M-RRZIOCDK-12-B1-012-E3, M-RRZIOCDK-12-B1-024-E3, M-RRZIOCDK-12-B1-036-E3, M-RRZIOCDK-12-B1-048-E3, M-RRZIOCDK-12-B1-072-E3, M-RRZIOCDK-12-B1-144-E3, M-RRZIOCDKAJ-12-B1-012-E3, M-RRZIOCDKAJ-12-B1-024-E3, M-RRZIOCDKAJ-12-B1-036-E3, M-RRZIOCDKAJ-12-B1-048-E3, M-RRZIOCDKAJ-12-B1-072-E3, M-RRZIOCDKAJ-12-B1-144-E3

 

Features and Benefits

Indoor/Outdoor Design

  • Saves space and time by eliminating splices at the cable vault
  • Can be installed using typical loose tube cable methods and hardware 

Flame Retardant Construction

  • Riser-rated design complies with UL 1666; OFNR-rated
  • LSZH jacket material 

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry: Time and labor savings during fiber splicing 

Flexible Buffer Tube

  • Superior kink resistance
  • Facilitates route management in closures
  • Eliminates the need for closure transportation tubing 

Dry Water-Blocking Technology

  • Buffer tube and core are completely dry- no gel
  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed

Performance: Meets or exceeds the requirements of Telcordia GR-20, Issue 3 and GR-409 & ICEA-S-83-696, which is tested in accordance with relevant EIA-455 series FOTPs for fiber optic cables 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-B-104-0625_GenSPEED® RICT 12-144f I-O Riser-LSZH Dry_0.pdf save_alt