Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Interconnect MDU Drop Cable
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
  3. Digital Solutions
  4. GenSPEED® Interconnect MDU Drop Cable

GenSPEED® Interconnect MDU Drop Cable

GenSPEED® Interconnect MDU Drop Cable
Product description

The GenSPEED® Interconnect MDU Drop Cable family features 900μm tight-buffered, bend-insensitive fiber combined with durable, flame-retardant cable constructions. These cables are available in both riser- and plenum-rated versions, making them suitable for any indoor application. The riser-rated version designed for indoor-outdoor use includes water-blocking capabilities and a UV-stabilized outer jacket.

 

Resources

  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • Application Considerations for MDU Drop Cable Guide

 

Part Numbers

US

Fiber CountPart NumberNumber of Buffer TubesDiameterCable WeightBend Radius (Under Load)Bend Radius (No Load)Max. Installation Load (pull strength)Max. Operation 
inmmlb/kftkg/kmincmftmlbsnewtonslbsnewtons
GenSPEED® Interconnect Riser (Indoor) | MDU Series | OFNR/FT4
1F-MDU529xx-00-B1-001-E3single-unit0.1142.9580.250.25502201566
1F-MDU548xx-00-B1-001-E3single-unit 0.1894.814220.250.2510045030135
GenSPEED® Interconnect Plenum (Indoor) | MDU Series | OFNP/FT6
1F-MDU829xx-00-B1-001-E3single-unit0.1142.9580.250.25502201566
1F-MDU848xx-00-B1-001-E3single-unit0.1894.814220.250.2510045030135
GenSPEED® Interconnect Riser (Indoor-Outdoor) | MDU Series | OFNR/FT4
1F-MDU548BK-00-B1-001-E3single-unit0.1894.814220.250.2510045030135

Global: M-MDU529xx-00-B1-001-E3, M-MDU548xx-00-B1-001-E3, M-MDU829xx-00-B1-001-E3, M-MDU848xx-00-B1-001-E3, M-MDU548BK-00-B1-001-E3

* Where B1 equals glass type and E3 equals attenuation code

 

Features and Benefits

  • 900ųm tight-buffered fibers designed to support rapid termination
  • Available in standard (2.9mm) and ruggedized (4.8mm) designs
  • Can be attached to structural elements with “off-the-shelf” cable staples
  • Specifically designed to allow placement in tight 90-degree bends and small-diameter slack loops
  • Flexible, flame-retardant, and abrasion-resistant outer jacket
  • Neutral jacket colors aid in conforming to aesthetic demands
  • Fully compatible with G.652.D single-mode fiber

 

Applications

Establishes the service connection for optical telecommunications services to Multi-Dwelling Units (MDU) that typically requires routing in confined locations requiring multiple tight bends. 

 

Specifications and Ratings

Constructions: 1 fiber (simplex) in standard (2.9mm OD) and heavy-duty (4.8mm OD) Designs 

Flame Ratings 

  • Riser (OFNR/FT4)
  • Plenum (OFNP/FT6) 

Fiber Count: 1 Fiber 

Fiber Type: Single-mode (bend-insensitive)  

Jacket Colors

  • Indoor (ivory, white, yellow)
  • Indoor-Outdoor (black) 

Standards: ANSI/ICEA S-83-596, UL 1666, NFPA-262, CSA C22.2 No 230, Telcordia GR-409, RoHS Compliant 

Registered Supplier:  ISO 9001, ISO 14001, TL 9000, OHSAS 18001 

 

 

Product datasheet
  • TLS-DS-B-601-1224_GenSPEED Interconnect MDU Drop Riser-Plenum.pdf save_alt