Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Interconnect Tight Buffered Fiber Cables
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
  3. Digital Solutions
  4. GenSPEED® Interconnect Tight Buffered Fiber Cables

GenSPEED® Interconnect Tight Buffered Fiber Cables

GenSPEED® Interconnect Tight Buffered Fiber Cables
Product description

The GenSPEED® Interconnect Tight Buffered Fiber cable family consists of cable designs that include one or two 900μm tight-buffered fibers housed within a single flame-retardant cable. These cables are available in both riser-rated and plenum-rated versions, making them suitable for any indoor application. Additionally, a riser-rated option with low-smoke, zero-halogen (LSZH) is available. The duplex (two-fiber) versions come in either a “zipcord” or “round” configuration. There are also round constructions available with four fibers, either duplex or quad.

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US 

Fiber Count Cable TypePart NumberDiameterCable Weight

Bend Radius

Under Load

Bend Radius

No Load

Max Installation Load

(pull strength)

Max Operation Load
inmmlb/kftkg/kmincmincmlbsnewtonslbsnewtons
GenSPEED® Interconnect | Indoor Riser | 516, 520, 529 Series | OFNR/FT4
1**516F-516-00-B1-001-E30.0631.6231.33.20.71.6940313
1520F-520-00-B1-001-E30.0792.0241.64.00.82.0940313
1529F-529-00-B1-001-E30.1142.9572.35.81.22.922100730
2 (Zipcord)516ZF-516Z-00-B1-002-E30.063 x 0.1461.6 x 3.7461.33.20.71.6940313
2 (Zipcord)520ZF-520Z-00-B1-002-E30.079 x 0.1712.0 x 4.4581.64.00.82.0940313
2 (Zipcord)529ZF-529Z-00-B1-002-E30.114 x 0.2462.9 x 6.39142.35.81.22.922100730
2*529RF-529R-00-B1-002-E30.1142.9572.35.81.22.922100730
2** or 4**548RF-548R-00-B1-004-E30.1894.812183.89.61.94.822100730
GenSPEED® Interconnect | LSZH Riser | LSZH16, LSZH20, LSZH29 Series | OFNR-LS/FT4 ST1
1**LSZH20F-LSZH20-00-B1-001-E30.0792.0241.64.00.82.0940313
1**LSZH29F-LSZH29-00-B1-001-E30.1142.9572.35.81.22.922100730
2** (Zipcord)LSZH20ZF-LSZH20Z-00-B1-002-E30.079 x 0.171          2.0 x 4.4581.64.00.82.0940313
2** (Zipcord)LSZH29ZF-LSZH29Z-00-B1-002-E30.114 x 0.2462.9 x 6.39142.35.81.22.922100730
GenSPEED® Interconnect | Indoor Plenum | 816, 820, 829 Series | OFNP/FT6
1**816F-816-00-B1-001-E30.0631.6231.33.20.71.6940313
1820F-820-00-B1-001-E30.0792.0241.64.00.82.0940313
1829F-829-00-B1-001-E30.1142.9572.35.81.22.922100730
2 (Zipcord)816ZF-816Z-00-B1-002-E30.063 x 0.1461.6 x 3.74 61.33.20.71.6940313
2 (Zipcord)820ZF-820Z-00-B1-002-E30.079 x 0.1712.0 x 4.4581.64.0 0.82.0 940313
2 (Zipcord)829ZF-829Z-00-B1-002-E30.114 x 0.2462.9 x 6.311162.35.81.22.922100730
2*829RF-829R-00-B1-002-E30.1142.9572.35.81.22.922100730
2** or 4**848RF-848R-00-B1-004-E30.1894.814203.89.61.94.822100730

Global: M-516-00-B1-001-E3, M-520-00-B1-001-E3, M-529-00-B1-001-E3, M-516Z-00-B1-002-E3, M-520Z-00-B1-002-E3, M-529Z-00-B1-002-E3, M-529R-00-B1-002-E3, M-548R-00-B1-004-E3, M-LSZH20-00-B1-001-E3, M-LSZH29-00-B1-001-E3, M-LSZH20Z-00-B1-002-E3, M-LSZH29Z-00-B1-002-E3, M-816-00-B1-001-E3, M-820-00-B1-001-E3, M-829-00-B1-001-E3, M-816Z-00-B1-002-E3, M-820Z-00-B1-002-E3, M-829Z-00-B1-002-E3, M-829R-00-B1-002-E3, M-848R-00-B1-004-E3

* Only available with 600um TB fiber 

** Only available with 900um TB fiber 

*** Where B1equals glass type, and E3 equals attenuation code

 

Features and Benefits

  • 900μm and 600μm tight buffered fibers designed to support rapid termination
  • Available in 2.9mm, 2.0mm and 1.6mm zipcord designs
  • Available in 4.8mm and 2.9mm round designs
  • LSZH constructions available
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Flexible, flame-retardant and color-coded outer jacket
  • Supports all high-performance networks, including OM4/10 gigabit ethernet systems

 

Specifications and Ratings

Applications: Versatile indoor flame-rated cable providing unsurpassed performance for network patching/ configuration. Easily terminated into jumper/pigtail cable assemblies. 

Constructions: 1 fiber simplex, 2 fiber zipcord, 2 fiber round duplex, 4 fiber round quad 

Flame Ratings: Riser (OFNR / FT4); LSZH Riser (OFNR-LS/FT4 ST1); Plenum (OFNP / FT6) 

Fiber Count: 1 to 4 Fibers 

Fiber Types: Single-mode (ESMF, bend-insensitive) multimode (62.5/125-OM1, 50/125-OM2+, OM3 and OM4) 

Options: Interlock armor / preconnectorized 

Standards: ANSI/ICEA S-83-596, UL 1666, NFPA 262, CSA 22.2 No 230, Telcordia GR-409, CE RoHS Compliant 

Registered Suppliers: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

 

 

 

Product datasheet
  • TLS-DS-C-501_GenSPEED Interconnect Tight Buffered Fiber Cables.pdf save_alt