Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® MassLink™ Indoor/Outdoor Ribbon Cable
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
  3. Digital Solutions
  4. GenSPEED® MassLink™ Indoor/Outdoor Ribbon Cable

GenSPEED® MassLink™ Indoor/Outdoor Ribbon Cable

GenSPEED® MassLink™ Indoor/Outdoor Ribbon Cable
Product description

This multi-tube ribbon cable is specifically designed for transitional aerial and duct applications. It features an indoor/outdoor design with flame-retardant materials, a compact form factor, and an easily removable ribbon matrix. The cable features precise ribbon geometry and flexible buffer tubes, with multiple buffer tubes stranded in a reverse-oscillated lay. Additionally, it complies with industry standards.

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart Number12f Ribbons/ TubeTube PositionsBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmincm
GenSPEED® MassLink Indoor/Outdoor (Riser)
288 – 432432 F-RRLTK-12-B1-432-E34-660.246.2 0.8922.627240519,2445,867
GenSPEED® MassLink Indoor/Outdoor Interlock Armor (Riser)
288 – 432432F-RRLTKAJ-12-B1-432-E34-6 60.246.21.2431.560389711,1553,400
GenSPEED® LSZH MassLink Indoor/Outdoor (OFN-ST1)
288 – 432432F-RZLTK-12-B1-432-E34-660.246.20.8922.627841519,2445,867
GenSPEED® MassLink Indoor/Outdoor Interlock Armor(OFN-ST1
288 – 432 432F-RZLTKAJ-B1-AA-432-E34-6 60.246.21.2431.560089411,1553,400

* Where B1 equals glass type, and E3 equals attenuation code

Global: M-RRLTK-12-B1-432-E3, M-RRLTKAJ-12-B1-432-E3, M-RZLTK-12-B1-432-E3, M-RZLTKAJ-B1-AA-432-E3

 

Features and Benefits

Indoor/Outdoor Design

  • Saves space and time by eliminating splices at the cable vaults
  • Can be installed using typical loose tube cable methods and hardware 

Flame Retardant Construction

  • Riser design complies with UL 1666 and is OFNR and OFN-FT4 rated
  • LSZH design complies with UL 1685 and is OFN-LS and OFN-ST1 rated

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry: Time and labor savings during fiber splicing 

Flexible Buffer Tubes

  • Increased flexibility and kink resistance
  • Facilitates route management in closures
  • Eliminates the need for closure transportation tubing 

Multiple Buffer Tubes Stranded In Reverse Oscillated Lay

  • Facilitates mid-span access of fibers
  • Simplifies handling and management of ribbons
  • Individual fibers/ribbons can be accessed more quickly and safely

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

Product datasheet
  • TLS-DS-B-108-0825_GenSPEED MassLink IO Ribbon Gel Multi-Tube NA-AJ.pdf save_alt