Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Micro Fiber Air Blown/Jetting Cable
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
  3. Digital Solutions
  4. GenSPEED® Micro Fiber Air Blown/Jetting Cable

GenSPEED® Micro Fiber Air Blown/Jetting Cable

GenSPEED® Micro Fiber Air Blown/Jetting Cable
Product description

GenSPEED® Micro Fiber Cable for microducts is the perfect solution for blown and jetted applications in data centers, co-location facilities, and central office environments. This cable features a small diameter and high flexibility, making it ideal for achieving optimal blowing and jetting distances within premise microducts. 

GenSPEED® offers two options: cables with up to 24 color-coated fibers, each measuring 250 microns, in a 3 mm design, and subunits with 12 color-coated fibers of 250 microns in a 1.4 mm design, allowing for a total of up to 48 fibers per cable. Both the 3 mm cables and the 1.4 mm subunits can be directly terminated with MPO-style connectors. 

Designed as a Premise Micro Distribution Fiber Optic Cable, the GenSPEED® Micro Fiber Air Blown/Jetting Indoor Cable combines compact size with exceptional performance. Its flexible structure enables smooth installation through premise microduct systems and confined pathways, while flame-rated materials ensure safety in plenum and riser environments. This cable delivers reliable performance and space-efficient routing for high-density data and telecom applications.

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber CountFiber per SubunitPart NumberDiameterCable Weight

Bend Radius

Under Load

Bend Radius

No Load

Max Installation Load (pull strength)Max Operation Load
inmmlb/kftkg/kmincmincmlbsnewtonslbsnewtons
Plenum OFNP/FT6 | MFC30 Series
24single unitF-MFC30-00-B1-024-E30.123.08121.94.81.33.210044432142
Plenum OFNP/FT6 | MFC Series
8single unit F-MFC-00-B1-008-E30.1 3.08111.94.81.33.22298731
12single unitF-MFC-00-B1-012-E30.123.08111.94.81.33.22298731
24single unitF-MFC-00-B1-024-E30.153.810153.07.71.53.9502221674
Plenum OFNP/FT6 | MFC14 Series | (1.4 mm sub-units)
121-unit of 12F-MFC14-12-B1-012-E30.1774.512.518.63.591.84.510044432142
242-units of 12F-MFC14-12-B1-024-E30.2005.118.327.24.0112.05.115066745200
484-units of 12F-MFC14-12-B1-048-E30.2235.721.131.44.611.42.35.715066745200

Global: F-MFC30-00-B1-024-E3, F-MFC-00-B1-008-E3, F-MFC-00-B1-012-E3, F-MFC-00-B1-024-E3, F-MFC14-12-B1-012-E3, F-MFC14-12-B1-024-E3, F-MFC14-12-B1-048-E3

* Where B1 equals glass type and E3 equals attenuation code 

** fibers 13-24 are band marked for identification 

*** 12 fiber bundles are separated using bundle threads

 

Key Features 

  • Designed for blowing and jetting applications, achieving distances over 2000 feet at speeds up to 230 ft/min in microduct systems.
  • Flexible construction with no preferential bend allows routing in trays, racks, and under raised floors.
  • Subunits can be directly terminated to MPO connectors for simplified installation. Compact 3.0 mm and 1.4 mm designs enable high density with up to 48 fibers per cable.
  • Flame-rated safety meets NFPA-262/CSA FT6 OFNP Plenum standards for in-building use.
  • Incorporates bend-insensitive single-mode or multimode fibers for reliable optical performance.
  • The rugged thermoplastic jacket offers crush resistance and long-term durability.
  • Tested to industry standards to ensure dependable performance in demanding conditions.
  • Prysmian BendBright™ optical fibers offer superior performance in the network.

 

Applications 

GenSPEED® Micro Fiber Air Blown/Jetting Indoor Cable is designed for: 

  • Data centers and enterprise networks
  • Co-location and central office installations
  • Indoor microduct systems and air-blown deployments
  • Industrial and LAN environments
  • Multi-Dwelling Units (MDUs) and Fiber-to-the-Desk (FTTD)
  • Projects requiring flame-rated micro fiber cable or Blown Fiber installation
  • Less weight and space requirements in fiber raceways

 

 

 

 

 

The Micro Fiber Optic Cable Difference from Prysmian 

Our Prysmian team leads in developing high-performance Premise Micro Distribution Fiber Optic Cable solutions. The GenSPEED® Micro Fiber Air Blown/Jetting Indoor Cable combines flexibility, compact design, and flame-rated safety to support next-generation network infrastructure. Manufactured in North America and tested to international standards, it delivers reliable performance for scalable, high-speed data systems in enterprise and telecom environments.

 

FAQs

What is the GenSPEED® Micro Fiber Air-Blown Jetting Indoor Cable? 

It is a compact, high-flexibility indoor fiber cable engineered for air-blown or jetted installations through microduct systems in data and telecom environments.

 

How does air-blown jetting technology work? 

Air-blown jetting propels lightweight micro fiber cables through microducts using compressed air, enabling long-distance installation without the need for pulling or heavy equipment.

 

What are the benefits of using air-blown micro fiber cables? 

They allow faster installation, reduce labor costs, and simplify future upgrades by enabling additional cables to be installed in the same microduct pathways.

 

What fiber counts are available with this cable? 

The GenSPEED® Micro Fiber Air Blown/Jetting Indoor Cable is available in 8-, 12-, 24-, and 48-fiber configurations to meet a range of network capacities.

 

Where is this cable typically used indoors? 

It is ideal for enterprise and data center environments that use indoor microduct systems and require reliable, flame-rated micro fiber cable installations.

Product datasheet
  • TLS-DS-C-204-0525_GenSPEED Micro Fiber Cable (MFC) Air Blown Jetting Indoor 8-48f Plenum.pdf save_alt