Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Tight Buffered Breakout Indoor Cable
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
  3. Digital Solutions
  4. GenSPEED® Tight Buffered Breakout Indoor Cable

GenSPEED® Tight Buffered Breakout Indoor Cable

GenSPEED® Tight Buffered Breakout Indoor Cable
Product description
GenSPEED® Tight Buffered Breakout Indoor cable family packages up to 36 tight-buffered (900 μm) fibers into a single flame-retardant cable. Each tight-buffered fiber is contained inside a 2.5mm subunit for added mechanical strength. This cable design is available in riser, LSZH riser and plenum-rated versions for deployment in any indoor application. This cable design supports standard installation practices and may be easily terminated using established field connectorization methods.

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangePart NumberDiameterCable Weight

Bend Radius

Under Load

Bend Radius

No Load

Max Installation Load

(pull strength)

Max Operation Load
inmmlb/kftkg/kmincmincmlbsnewtonslbsnewtons
GenSPEED® Breakout | Indoor Riser | 525 Series | OFNR/FT4
2F-525-01-B1-002-E30.297.333495.814.82.97.415066045200
4F-525-01-B1-004-E30.328.340606.416.33.28.215066045200
6F-525-01-B1-006-E30.389.657857.619.33.89.715066045200
8F-525-01-B1-008-E30.4411.3781168.822.44.411.215066045200
12F-525-01-B1-012-E30.5012.710816110.025.45.012.715066045200
18F-525-01-B1-018-E30.5814.712518611.629.55.814.8300132090396
24F-525-01-B1-024-E30.6516.616624713.033.16.516.6300132090396
36F-525-01-B1-036-E30.7819.921431815.639.77.819.9300132090396
GenSPEED® Breakout | Indoor LSZH Riser | LSZH25 Series | OFNR/FT4
2F-LSZH25-01-B1-002-E30.297.432486.015.03.07.415066045200
4F-LSZH25-01-B1-004-E30.338.438576.616.83.38.415066045200
6F-LSZH25-01-B1-006-E30.389.756837.619.33.89.715066045200
8F-LSZH25-01-B1-008-E30.4511.4821229.022.94.511.515066045200
12F-LSZH25-01-B1-012-E30.5714.513820511.429.05.714.515066045200
18F-LSZH25-01-B1-018-E30.5814.713319811.629.55.814.8300132090396
24F-LSZH25-01-B1-024-E30.6516.518026813.033.16.516.6300132090396
36F-LSZH25-01-B1-036-E30.7819.822633615.639.77.819.9300132090396
GenSPEED® Breakout | Indoor Plenum | 825 Series | OFNP/FT6
2F-825-01-B1-002-E30.235.824364.611.72.35.910044030133
4F-825-01-B1-004-E30.287.030455.614.32.87.210044030133
6F-825-01-B1-006-E30.338.544656.616.53.38.410044030133
8F-825-01-B1-008-E30.3910.065977.819.93.99.910044030133
12F-825-01-B1-012-E30.5213.312518610.426.55.213.210044030133
18F-825-01-B1-018-E30.5614.111216611.228.55.614.315066045200
24F-825-01-B1-024-E30.6516.515823513.0 33.06.516.515066045200
36F-825-01-B1-036-E30.7519.119829515.038.17.519.115066045200

Global: M-525-01-B1-002-E3, M-525-01-B1-004-E3, M-525-01-B1-006-E3, M-525-01-B1-008-E3, M-525-01-B1-012-E3, M-525-01-B1-018-E3, M-525-01-B1-024-E3, M-525-01-B1-036-E3, M-LSZH25-01-B1-002-E3, M-LSZH25-01-B1-004-E3, M-LSZH25-01-B1-006-E3, M-LSZH25-01-B1-008-E3, M-LSZH25-01-B1-012-E3, M-LSZH25-01-B1-018-E3, M-LSZH25-01-B1-024-E3, M-LSZH25-01-B1-036-E3, M-825-01-B1-002-E3, M-825-01-B1-004-E3, M-825-01-B1-006-E3, M-825-01-B1-008-E3, M-825-01-B1-012-E3, M-825-01-B1-018-E3, M-825-01-B1-024-E3, M-825-01-B1-036-E3

* Where B1 equals glass type, and E3 equals attenuation code 

** Where XX equals glass type

Note: Cable damage may occur if installation temperature limits are exceeded; therefore, Prysmian Group recommends storing I/O cables under appropriate temperature conditions for ≥ 24 hours before placement.

 

Features and Benefits

  • Standardized 2.5mm subunit size simplifies termination practices
  • 900μm tight buffered fibers designed to support rapid field termination
  • Numbered subunit identification for quick, error-free fiber identification
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Flexible, flame-retardant, and color-coded jacket outer
  • Optional interlock armor provides added robust protection & supports one-step installation
  • Supports all high performance networks including OM4/10 gigabit ethernet systems

 

Specifications and Ratings

Applications: Well-suited for applications requiring direct cable termination and rugged construction. Designed for installation in environments where severe mechanical exposure is possible, such as in industrial systems. 

Construction: Individual 2.5mm subunits containing one 900μm TB fiber; Interlock armor optional 

Flame Ratings

  • Riser (OFNR / OFCR / FT4)
  • LSZH Riser (OFNR / OFCR / FT4)
  • Plenum (OFNP / OFCP / FT6) 

Fiber Count: 2 to 36 Fibers 

Fiber Types

  • Single-mode (ESMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2+, OM3 and OM4) 

Options: Interlock armor/preconnectorized 

Standards: ANSI/ICEA S-83-596, UL 1666, NFPA 262, CSA 22.2 No 230, Telcordia GR-409, CE RoHS compliant  

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

 

 

 

 

Product datasheet
  • TLS-DS-C-401_GenSPEED Tight Buffered Breakout Indoor.pdf save_alt