Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Tight Buffered Breakout Indoor XS Cable
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
  3. Digital Solutions
  4. GenSPEED® Tight Buffered Breakout Indoor XS Cable

GenSPEED® Tight Buffered Breakout Indoor XS Cable

GenSPEED® Tight Buffered Breakout Indoor XS Cable
Product description

GenSPEED® Tight Buffered Breakout Indoor XS cables contain up to 12 breakout units of 1.6mm diameter, each with 900μm tight-buffered fibers, all packaged within a single flame-retardant, riser-rated cable. This design allows for straightforward field termination with effective strain relief.

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count Part NumberDiameterCable WeightMin. Bend Radius of Component

Bend Radius

Under Load

Bend Radius

No Load

Max Installation Load

(pull strength)

Max Operation Load
inmmlb/kftkg/kmmmincmincmlbsnewtonslbsnewtons
2F-516-01-B1-002-E30.184.51421 7.53.592515066045200
4F-516-01-B1-004-E30.215.319297.54102515066045200
6F-516-01-B1-006-E30.25 6.426397.55132.5615066045200
8F-516-01-B1-008-E30.297.434517.55.51437.515066045200
12F-516-01-B1-012-E30.338.338567.561537.515066045200

Global: M-516-01-B1-002-E3, M-516-01-B1-004-E3, M-516-01-B1-006-E3, M-516-01-B1-008-E3, M-516-01-B1-012-E3

* Where B1 equals glass type, and E3 equals attenuation code

 

Features and Benefits

Easy Cable Installation & Termination 

  • 1.6mm units with 900μm tight buffered fibers provide simple, direct field termination
  • Flexible, robust cables simplify pulling and placement
  • Colored sub-units simplify identification and routing
  • Small diameter allows routing in small/reduced-size enclosures or spaces 

Reliable Performance: The 1.6mm diameter component has a minimum bend radius of 7.5mm, ensuring long-term life and performance in tight spaces

 

Specifications and Ratings

Applications: Multi-Fiber Indoor Breakout for Routing & Connectorization 

Construction: Jacketed Cordage (1.6mm units) with 900μm Tight Buffered Fibers/All Dielectric 

Flame Ratings: Riser (OFNR / FT-4) 

Fiber Count: 2 to 12 Fibers 

Fiber Types: Bend-Insensitive Single-Mode 

Standards: TIA/EIA-568, ANSI/ICEA S-83-596, Telcordia GR-409, CE RoHS Compliant  

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

 

 

 

Product datasheet
  • TLS-DS-C-402_GenSPEED Tight Buffered Breakout Indoor XS.pdf save_alt