Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Hybrid Fiber-Copper Cable
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
  3. Digital Solutions
  4. Hybrid Fiber-Copper Cable

Hybrid Fiber-Copper Cable

Prysmian Hybrid Fiber-Copper Cable
Product description

Hybrid cables offer a solution suitable for every FTTA wireless application. Our specially formulated compounds provide a full range of performance characteristics. The insulation and jacket compounds provide long-term, reliable service in the harshest environments, superior durability in heavy-use applications, and performance in extreme cold temperatures. This 4G hybrid cable can be customized to suit your exact requirements, including various fiber optic cable designs and power-limited data, signal and communications conductors.

 

Resources

  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Features and Benefits

Insulation

  • Heat- and moisture-resistant color-coded polyvinyl chloride (PVC) in accordance with UL 83 for THW-2 or polyvinyl chloride (PVC) covered with a clear nylon jacket in accordance with UL 83 for THWN-2.
  • Both insulation systems are suitable for continuous use at 90°C wet or dry.
  • Insulation color coded in accordance with NEMA WC-57 (E1 or E2)
  • Optional insulation materials: crosslinked polyethylene (XLPE), ethylene propylene rubber (EPR)

Fillers: Individual conductors are cabled with flame-resistant, non-hygroscopic fillers, where necessary, to form a round core.

Fiber Optic Component Options

  • Bend-insensitive single-mode for added reliability
  • Subunit construction: loose tube or tight buffered
  • Compliant with ITU G657.A & B2 / G.652.D
  • PVC or LSZH subunit jacket options are available 

Shield Options

  • Corrugated longitudinally - applied .005 or .010 copper
  • Flat helically-applied .003, .005 or .010 copper tape
  • Aluminum/mylar tape (with or without a drain wire) • Copper/mylar tape (with or without a drain wire)
  • Tinned copper braid 

Jacket

  • Sunlight, abrasion, oil and chemical-resistant polyvinyl chloride (PVC) in accordance with ICEA S-73-532, UL 1277 and CSA 22.2 No. 230/239
  • Optional Jacketing Materials: Low Smoke Zero Halogen (LSOH), chlorinated polyethylene (CPE), chlorosulfanated polyethylene (CSPE), polychloroprene (PCP), Polymeric Armor

 

Ratings and Options

  • UL Type TC-ER (Type TC-OF-ER for fiber optic hybrid constructions)
  • UL/CSA Sunlight Resistant 
  • 1,000-hour weatherometer (temperature, UV and moisture cycling)
  • cUL CIC/TC
  • CSA AWM I/II A/B
  • CSA RW90 Type TC
  • Flame Rating: IEEE1202 / FT4
  • Voltage Rating: 600 to 2000 volts
  • Temperature Rating: 90°C wet/dry
  • Cold Temperature: -25°C or -40°C
  • RoHS Compliant

 

Copper Subunits
Number of
Conductors
Conductor Size
AWG
Number of
Strands
ClassTHW
Thickness
(mils)
Jacket
Thickness
(mils)
Approximate
OD
(in)
Approximate
Weight
(lb/ft)
21219C30450.420.10
21019C30450.470.13
2819C45600.620.21
61019C30600.690.34
81019C30600.750.44
101019C30600.920.58
121019C30600.960.68
181019C30601.110.95
6819C45800.930.57
8819C45801.000.73
10819C45801.180.91
12819C45801.211.06
18819C45801.431.52
6619C60801.130.88
8619C60801.231.13
10619C60801.451.41
12619C60801.501.66
18619C601101.842.52
Fiber Subunits
Fiber CountFiber TypeLoose Tube or Tight BufferedJacket TypeOD (Nominal)
in (mm)
Weight (Nominal
lb/ft (kg/m)
2Bend-Insensitive SMFTight BufferedPVC0.19(4.8)1.01 (0.002)
6Bend-Insensitive SMFTight BufferedPVC0.24 (6.0)0.02 (0.03)
12Bend-Insensitive SMFTight BufferedPVC0.28 (7.0)0.03 (0.04)
4Bend-Insensitive SMFTight BufferedLSZH0.24 (6.1)0.03 (0.04)
6Bend-Insensitive SMFTight BufferedLSZH0.24 (6.1)0.03 (0.04)
8Bend-Insensitive SMFTight BufferedLSZH0.24 (6.1)0.02 (5.0)
12Bend-Insensitive SMFLoose TubePVC0.20 (5.0)0.02 (5.0)
16Bend-Insensitive SMFLoose TubePVC0.20 (5.0)0.03 (0.04)
Up to 24Bend-Insensitive SMFTight BufferedLSZH0.32 (8.1)0.03 (0.05)
Product datasheet
  • TLS-DS-D-804-Hybrid-Fiber-Copper-Cable-Fiber-and-Copper-FTTA-Wireless-Cable.pdf save_alt