Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. OSP Copper Cable for Line Powering - Bell System Type ANAA
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
  3. Digital Solutions
  4. OSP Copper Cable for Line Powering - Bell System Type ANAA

OSP Copper Cable for Line Powering - Bell System Type ANAA

OSP Copper Cable for Line Powering - Bell System Type ANAA
Product description

Filled Foam Skin ALPETH and PE-89 cables are specifically designed for Telco Line Powering applications. These cables have a copper core and an ETPR filling compound that occupies the spaces between wire pairs. Additionally, they include a core wrap tape to prevent moisture from entering. These cables are suitable for low-risk direct burial or duct applications. Although they can also be used in aerial installations, it is essential that they are securely attached to a support strand.

 

Part Numbers

2036307, 2036308, 2036309

 

Core Construction

Conductors: Solid, annealed copper; size 22 AWG 

Insulation: Dual insulation consisting of an inner layer of foamed polyolefin surrounded by a solid polyolefin skin, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk 

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder
  • 1200 pairs and larger are mirror image color code 

Filling Compound: The entire core assembly is completely filled with ETPR compound, filling the interstices between the pairs and under the core tape 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

Sheath

Aluminum Shield

  • Corrugated, 0.008" aluminum tape applied longitudinally with an overlap
  • The sheath interfaces are flooded with an adhesive water-blocking compound 

Jacket: Black, linear low-density polyethylene 

 

Application

  • Intended for duct and direct buried installations where protection against water and moisture entry is required, and may also be installed aerially 

 

Compliances

  • Telcordia (Bellcore) Specification GR-421-CORE
  • RoHS Compliant (effective 1/1/10) 

 

Packaging

  • Standard lengths are shipped on returnable steel reels or on non-returnable wood reels when requested
  • Non-standard packaging is also available

 

Configurations 

  • Available in additional pair counts and gauges

 

Prysmian Made Right Here in the US

Product datasheet
  • OSP Copper Cable for Line Power ANAA.pdf save_alt