Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. ResiLink™ Universal Service Drop Cable
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
  3. Digital Solutions
  4. ResiLink™ Universal Service Drop Cable

ResiLink™ Universal Service Drop Cable

ResiLink™ Universal Service Drop Cable
Product description

Prysmian’s ResiLink™ Universal Service Drop (USD) is a durable, dual-purpose drop cable for Fiber to the Home (FTTH) applications. This gel-free cable is rated for outdoor use, and its inner subunit features a stand-alone 3mm simplex cable containing a single 900 μm tight-buffered bend-insensitive single-mode fiber. 

A notable aspect of the simplex subunit is that it is UL-listed for indoor applications, enabling quick, easy field termination with the 900 μm tight-buffered fiber. The ResiLink USD has a self-supporting design, enabling it to span up to 310 feet in NESC Light areas or to be installed within a duct. 

An optional 24 AWG tone wire is also available and can be easily separated from the cable.

 

Product Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US: F-D3D1JKT-01-B2-001-E1, F-D3DNATJ-01-B2-001-E1

Global: M-D3D1JKT-01-B2-001-E1, M-D3DNATJ-01-B2-001-E1

 

Key Features 

  • Dual-rated design for both indoor and outdoor installations
  • Gel-free construction simplifies preparation and termination
  • Integrated 3mm simplex subunit allows fast, field-ready connections
  • Aramid inside the simplex cable allows for the most robust field terminations at the terminal or the home
  • Self-supporting structure enables aerial spans up to 310 feet (NESC Light)
  • Optional tone wire for network identification and tracing
  • Resistant to UV, moisture, and environmental stress
  • Simplex 3mm cabled unit may be stripped from its outdoor jacket and radial strength members to be fed directly into the home/unit
  • For self-supporting or duct installation configurations
  • Compatible with industry-standard wedge-type “P-Clamp” and “B-Clamp” aerial drop hardware
  • Fully compliant with ANSI, ICEA, RUS, Telcordia, and TIA standards
  • BABA-compliant options available for U.S. infrastructure projects

 

Applications 

The ResiLink™ Universal Service Drop Cable is designed for versatility and performance in FTTH and broadband network builds. Typical applications include: 

  • Fiber-to-the-Home (FTTH) and Fiber-to-the-Antenna (FTTA) systems
  • Ideal cable for field-installation connectors of the mechanical no-epoxy, no-polish type
  • Access and broadband networks
  • Passive Optical Networks (PON)
  • Rural broadband and telecom infrastructure
  • Self-supporting aerial drops and direct burial drop cable installations
  • Metro and suburban network extensions
  • BABA-compliant projects across North America

 

Product Standard Taxonomy 

ANSI, ICEA, RUS, Telcordia, TIA

 

The Prysmian Advantage in Flat Drop Fiber Optic Cables 

Our Prysmian team continues to set the standard in flat drop fiber optic cable innovation with the ResiLink™ product family. The ResiLink™ Universal Service Drop Cable combines the strength and reliability needed for outdoor use with the convenience of a UL-listed indoor-rated subunit. This dual-purpose design reduces installation time, minimizes transition points, and enhances long-term network reliability. Manufactured in North America and backed by Prysmian’s decades of fiber optic expertise, the ResiLink™ line delivers consistent performance across aerial, duct, and buried applications—making it the preferred choice for broadband and telecom providers expanding modern fiber networks.

 

FAQs

 What is a ResiLink™ Universal Drop Cable? 

ResiLink™ Universal Drop Cable is a flat drop fiber optic cable designed for indoor and outdoor use. It offers flexibility, durability, and simplified installation.

 

What makes this cable "universal"?

Its dual-purpose design allows it to function as an indoor-rated simplex subunit or an outdoor self-supporting drop cable, eliminating the need for transitional splices.

 

Where is this cable typically used? 

It’s ideal for FTTH, PON, and broadband deployments that require compact, durable, and cost-effective drop solutions for aerial, duct, or direct burial installations.

 

What are the key benefits of the ResiLink™ Universal Service Drop Cable? 

It provides fast installation, reduced labor costs, and long-term reliability with a gel-free, lightweight construction that simplifies termination and improves handling. The aramid yarns inside the 3mm simplex subunit can be crimped in mechanical field-installable connectors, providing a robust installation either at the terminal or the home/living unit. The simplex unit can also be fed into the home, bypassing an outdoor Network Interface Device if one is cannot be used.

 

How do I order Prysmian's flat drop fiber optic cables? 

The Product Resources section above provides ordering information and detailed product specifications. For additional assistance with custom configurations, contact our Prysmian team.

 

 

 

Product datasheet
  • TLS-DS-A-604-ResiLink-Universal-Service-Drop-Cable.pdf save_alt