Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Toneable Round Drop
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
  3. Digital Solutions
  4. Toneable Round Drop

Toneable Round Drop

Toneable Round Drop
Product description

Prysmian’s versatile outdoor-rated drop for duct applications that contains a 1 or 2 fiber indoor riser-rated MDU cable and a 22 AWG tone wire. The subunit can be easily separated for routing into the dwelling. The tone wire allows for easy cable location in underground applications.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Features and Benefits

Versatile Design

  • Outdoor-rated cable contains 22 AWG wire for toning
  • Internal white 4.9mm round sub-unit (Riser/FT4 flame rated)allows routing directly into the customer premise
  • MDU unit contains two EZstrip™ tight-buffered units for easy connectorization or splicing
  • MDU sub-unit is compatible with stapling (T25 Round Crown Staples) 

Easy Access Design

  • Jacket ridge shows the location of the strength element for safe cable entry
  • Subunit is easily separated from the cable
  • EZstrip tight-buffered fibers allow for fast fiber stripping
  • Ripcords for easy removal of long sub-unit lengths 

Reliability

  • Rugged 4.9mm sub-unit
  • ITU G657.B3 Bend-Insensitive fiber provides extreme bending performance (down to 5mm radius)
  • 200 kpsi fibers are proof tested at twice the load of standard fibers for enhanced lifetime reliability
  • Tone wire allows easy location to avoid damage when installing other cables 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-606-0126_Toneable Round Drop.pdf save_alt