Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Universal Cross-Connect Wire
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
  3. Digital Solutions
  4. Universal Cross-Connect Wire

Universal Cross-Connect Wire

Universal Cross-Connect Wire
Product description

Part Numbers

2113057, 2113058, 2113059, 2113060

 

Construction

Conductors: 22 AWG solid bare annealed copper 

Insulation: Flame-retardant semi-rigid PVC 

Pairing: Four twists per foot minimum 

Packaging: Supplied on non-returnable spools

 

Applications

  • Suitable for voice and data transmission up to 16 Mbps
  • UL Listed cross-connect wire for indoor use in distributing frames and cross-connect arrays; suitable for use outdoors in cross-connect cabinets and terminal boxes. Has excellent low-temperature characteristics for installation in cold climates 

 

Compliances

  • NEC/CEC Type CM (UL 1685-2000)
  • Category 3 compatible
  • RoHS Compliant Directive 2011/65/EU
  • Telcordia (Bellcore) GR-126-CORE (Bellcore Specification TA-NWT-000126)

 

Prysmian Made Right Here in the US

Product datasheet
  • Universal Cross-Connect Wire.pdf save_alt