AIRGUARD® SPEC 10350
Product description
Part Numbers
10350.01403318, 10350.01404114, 10350.01203316, 10350.01204112, 10350.01003314, 10350.01004110, 10350.00803314, 10350.00804110, 10350.00603312, 10350.00604108, 10350.00403312, 10350.00203310, 10350.00204106, 10350.11003310
Conductor
- 14 AWG thru 1/0 AWG annealed bare copper per ASTM B3
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1, Table E-2 (does not include white or green)
Polymeric Armor
- High strength and high-crush-resistant Air Bag™ layer extruded over the core assembly
Jacket
- Lead-free, flame-retardant, sunlight-resistant Polyvinyl Chloride (PVC)
Applications
- For use in Class I, II and III, Divisions 1 and 2; and Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505
- For use as services, feeders and branch circuits for power, lighting, control, and signal circuits in accordance with NEC Articles 330 and 725
- Installed indoors or outdoors, wet or dry locations, directly buried, embedded in concrete, in a raceway, as aerial cable on a messenger, in cable trays, or as exposed runs secured to supports in accordance with NEC Article 330
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with a jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Type TC-ER-HL versions exceeds crush and impact requirements of Type MC-HL cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides excellent oil and chemical resistance
Compliances
- Industry Compliances:
- NEC Type XHHW-2 conductors
- UL 1277 Type TC-ER-HL, UL File #E60544/ E83287
- ICEA S-95-658/NEMA WC70
- Flame Test Compliances:
- UL 1685 Vertical Flame Test
- IEEE 1202
- CSA FT4
- XHHW-2 inners VW-1
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on nonreturnable wood reels