Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. All Weather Extension Cords
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
  4. All Weather Extension Cords

All Weather Extension Cords

All Weather Extension Cords
Product description

The CAROL® line of All Weather Extension Cords are designed for excellent performance, even in freezing temperatures. The blue outdoor cords remain flexible and resist cracking to -50˚C. 

 

Part Numbers

03654.63.07, 03655.63.07, 03660.63.07, 03661.63.07, 03662.63.07, 03667.63.07, 03668.63.07

 

Product Construction

Conductor: 16 AWG through 12 AWG stranded bare copper per ASTM B174 

Insulation: Premium-grade, color-coded PVC 

Jacket

  • TPE; blue
  • Temperature range: -50˚C to 105˚C
  • Voltage rating: 300 volts 

NEMA Configuration: 5-15P/5-15R 

 

Applications

  • Snow blowers
  • Engine heaters
  • Battery chargers
  • Other outdoor equipment

 

Features

  • Flexible from -50˚C to 105˚C
  • For harsh weather conditions
  • 3-conductor grounded

 

Approvals

  • UL Listed
  • OSHA Acceptable
Product datasheet
  • All Weather Extension Cords.pdf save_alt