Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Bus Drop Cable (14 to 2 AWG)
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
  4. Bus Drop Cable (14 to 2 AWG)

Bus Drop Cable (14 to 2 AWG)

Bus Drop Cable (14 to 2 AWG)
Product description

Part Numbers

03714, 03712, 03710, 03708, 03706, 03704, 03704, 03702

 

Product Construction

Conductors: 14 through 2 AWG annealed stranded bare copper per ASTM B8 

Insulation

  • Premium-grade, color-coded Polyvinyl Chloride (PVC)
  • Color code: black, white, red

Jacket

  • Polyvinyl Chloride (PVC) jacket, gray
  • Temperature range: -20ºC to +60ºC 

Jacket Marking

  • Print type: Indent print
  • (SIZE) BUS DROP CABLE 600 V E# (UL) 

 

Applications

  • As branches from busways per NEC
  • Connection of stationary equipment to facilitate relocation of equipment 

 

Features

  • One uninsulated ground conductor per interstice (3 ground conductors total)
  • Resistant to oils, lubricants, water, acids, alkalies, ozone and abrasion

 

Approvals

  • UL Listed
  • RoHS Compliant 

 

Packaging

  • 250' reel (76.2 m) as standard
  • 500' (152.4 m) and 1000’ (304.8 m) reels also available
  • Other put-ups available on special order
Product datasheet
  • Bus Drop Cable.pdf save_alt