Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Cable Prep Tools
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
  4. Cable Prep Tools

Cable Prep Tools

Cable Prep Tools
Product description

Prysmian is proud to offer some of the industry’s finest cable preparation tools for use on Low and Medium Voltage cables. Long-term product performance and grid reliability depends on the correct installation of cable accessories. Using cable preparation tools specifically designed to assist in the installation of Low and Medium Voltage Accessories can help to mitigate the risks of failures due to improper cable preparation procedures.

 

Products

PG Series: The ALROC PG Series plier is designed for removing the outer sheath on medium voltage cable. It enables the user to make a circular and longitudinal cut to remove the cable’s outer sheath.

 

PF3: The ALROC PF3 plier was designed specifically for use on longitudinally corrugated (LC) shieled cable allowing the user to make a circular cut on the corrugated shield prior to its removal. The grooves on the bushing allow the user to make a score on the LC shield without touching the semiconducting layer underneath.

 

MVS: The ALROC MVS Stop is designed to be a tool stop for associated tools on 1 and 3 core cables. The tool can be tightened around the cable to ensure clean and straight cutbacks.

 

CWB/18-60: The ALROC CWB/18-60 tool is designed for use on Medium Voltage Cable to remove the bonded semiconductor with a chamfer on the transition, leaving a smooth finish over the insulation. The tool allows the user to fine tune the cut depth and an adjustable semiconductor cutback.

 

LHM Series: The ALROC LHM series is designed to assist with removing peelable semiconductor from the cable insulation by hand. The blade is adjustable, and the tool comes with an adjustable stop for common cutback dimensions.

 

MF2 Series: The ALROC MF2 Series multifunction tool allows the user to remove the outer sheath (PE-PVC-PR) as well as set the length and remove cable insulation with a straight and neat cut.

 

MF3 Series: The ALROC MF3 Series multifunction tool allows the user to remove the outer sheath (PE-PVC-PR), as well as set the length and remove cable insulation with a straight and neat cut. The SCH stylus insert enables the user to make a chamfer on the extremity of the primary insulation.

 

LMF2: Replacement Blade for thick outer sheath and insulation for use with the ALROC MF2 and MF3 Series.

 

KIT-MF PADS: Replacement wear pad kit for use with ALROC MF2 and MF3 Series tools. 5 Complete sets included in each kit.

 

DSP: The ALROC DSP tool removes and catches the peelable semiconductor at the cable end allowing the user to remove it by hand.

 

EVP: The ALROC EVP tool enables the user to flare and spread the lead sheath or the tabs made from the lead sheath.

 

EV 630: The ALROC EV 630 enables the user to spread the tabs of the PVC outer sheath with glued aluminum screen to ease the positioning of the screen ring under the outer sheath.

 

Pfisterer SICON Holding Tools: The Pfisterer SICON Holding Tools are designed to provide extra leverage when installing the SICON shear bolt connector. They can be used with a handheld socket or a battery-operated impact wrench. The coating on the holding tool is rated at 1kV for low voltage applications and is optimal when installation requires a single person.

 

LHA/60: The ALROC LHA/60 tool enables the user to realize a chamfer of 30° at the extremity of the insulation of medium voltage cables.

 

Wire Brush: Stainless-Steel Wire Brushes with a wood handle. Aluminum Conductors exposed to oxygen will begin to develop a thin, hard film of aluminum oxide leading to corrosion. Wire brushes are recommended to clean aluminum oxide from the conductor during cable preparation prior to installing the connector.

 

ROTTOGRAT: The ALROC ROTTOGRATT tool allows for medium voltage cables sheath abrasion to obtain a good adherence of medium voltage accessories and guarantees junction equipment.

 

ROTO-TMG: The ALROC ROTO-TMG tool is an adjustable multifunction tool that holds fittings and lugs mechanically tight and to be used when stopping and sheathing. When combined with the ALROC K7/GRATT enables the user to abrade the outer sheath of the cable to ensure a good sealing of the cable accessory.

Product datasheet
  • ACS-DS-0019-0924_Cable Prep Tools.pdf save_alt