Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. CAROL® DMX Lighting Control Cables
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
  4. CAROL® DMX Lighting Control Cables

CAROL® DMX Lighting Control Cables

CAROL® Brand DMX Lighting Control Cables
Product description

Part Numbers

01220.41.01, 02220.41.01

 

Product Construction

Conductor

  • 22 AWG fully stranded tinned copper per ASTM B33
  • Twisted pairs 

Insulation: Foam PE, .025” Wall

Shield

  • 100% foil braid, 90% tinned copper braid
  • Stranded tinned copper drain wire 

Jacket

  • Flexible, durable TPU, black
  • Temperature range: -40°C to +75°C 

Jacket Marking

  • 1 Pair: CAROL® PRODUCTS —122 —DMX LIGHTING CONTROL CABLE 1 PAIR 22 AWG STRANDED
  • 2 Pair: CAROL® PRODUCTS —222 —DMX LIGHTING CONTROL CABLE 2 PAIR 22 AWG STRANDED 

 

Applications

  • DMX512 Lighting Control
  • For Portable Use or Remote Environments 

 

Features

  • True DMX512 construction
  • Low-capacitance data pairs
  • Drain wire for easy shield termination
  • Color-coded conductors for easy identification
  • One-or Two-Pair designs available
  • Durable, flexible, all-weather jacket 

 

Industry Approvals

Meets or exceeds USITT standards 

 

Packaging

  • 1000’ (304.8m)
  • Other put-ups available on special order
Product datasheet
  • CAROL® Brand DMX Lighting Control Cables.pdf save_alt