Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Carol® Double Jacket Drill Cord (14 to 10 AWG)
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
  4. Carol® Double Jacket Drill Cord (14 to 10 AWG)

Carol® Double Jacket Drill Cord (14 to 10 AWG)

Carol® Double Jacket Drill Cord
Product description

Part Numbers

02861, 02862, 02868, 02835, 02845, 02806, 02855, 02961, 02962, 02968, 02935, 02945, 02906, 02955

 

Product Construction

Conductors

  • 14 through 10 AWG fully annealed stranded bare copper
  • ASTM B3/B174 

Insulation

  • Premium-grade, color-coded 90˚C EPDM
  • 90˚C, black, CPE or neoprene
  • Temperature range: -40°C to +90°C
  • An open polyester braid reinforcement is applied between layers for mechanical strength 

Jacket Marking

  • Print type: Indent print
  • CPE jacket - PRYSMIAN CAROL® (SIZE & NO. OF CONDS.) DOUBLE JACKET REMOTE CONTROL AND DRILL CORD 600 V 90°C P-07-KA110003-MSHA ORIGIN USA
  • Neoprene jacket - PRYSMIAN CAROL® (SIZE & NO. OF CONDS.) NEOPRENE DOUBLE JACKET REMOTE CONTROL AND DRILL CORD 600 V 90°C P-07-KA110006-MSHA ORIGIN USA

 

Applications

  • Industrial and light- to medium-duty mining applications
  • Heavy-duty service as power supply cable
  • AC systems (grounded and ungrounded)
  • Heavy-duty and long service life applications
  • Mobile and portable electrical equipment
  • Motor and battery leads
  • Wet or dry locations in underground mines in accordance with Schedule 26 of the U.S. Bureau of Mines
  • 3-conductor cables – use on AC systems where no grounding is required or on DC systems with one conductor for grounding
  • 4-conductor cables – use on two- or three phase AC systems with one conductor used for grounding
  • 5-conductor cables – use in applications where separating the system neutral from the frame ground is required

 

Features

  • Withstands severe environmental conditions
  • Indent-printed for easy identification
  • Withstands exposure to oil, acids, alkalies, heat, moisture and most chemicals
  • Flexible stranding
  • Excellent impact, crush and tear resistance
  • Sunlight-resistant
  • Reinforced jacket for increased durability

 

Approvals

  • RoHS Compliant
  • Passes MSHA Flame Test
  • Additional rating available upon request
  • Other sizes and numbers of conductors available upon request 

 

Applicable Standards

  • ICEA S-75-381 

 

Packaging

  • Lengths cut to order
Product datasheet
  • Carol® Double Jacket Drill Cord.pdf save_alt