Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Carol® Ultra Flex® Type SEOOW (8 to 2 AWG)
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
  4. Carol® Ultra Flex® Type SEOOW (8 to 2 AWG)

Carol® Ultra Flex® Type SEOOW (8 to 2 AWG)

Carol® Ultra Flex® Type SEOOW (8 to 2 AWG)
Product description

Part Numbers

89803, 89804, 89603, 89604, 89403, 89404, 89203, 89204

 

Product Construction

Conductors: 8 through 2 AWG fully annealed stranded bare copper 

Insulation: Thermoplastic Elastomer

Jacket

  • Ultra Flex® Thermoplastic Elastomer, black, white or yellow
  • Temperature range: -50°C to +105°C 

Jacket Marking

  • Print type: Inkjet
  • PRYSMIAN CAROL® ULTRA FLEX® (NO. OF COND) (AWG) (mm2 ) WATER RESISTANT SEOOW OR STOOW-TPE (-50˚C) 105°C 600 V –– FT2 P-07-KA120010-MSHA – ROHS – ORIGIN USA (DATE CODE) 

 

Applications

Indoor applications for:

  • Portable power tools
  • Industrial and consumer lighting fixtures
  • Office equipment power supplies
  • Construction site power
  • Industrial and floor care equipment 

 

Features

  • Lightweight
  • Oil-resistant
  • Very good flexibility
  • Excellent molding characteristics
  • Water-resistant if properly sealed and terminated.
  • Indoor or outdoor use (8-2 AWG)

 

Approvals

  • MSHA Approved
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m), 1000' (304.8 m) reels
Product datasheet
  • Carol® Ultra Flex® Type SEOOW.pdf save_alt