Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Carol® Ultra Flex® Types SJEOOW/SEOOW (18 to 6 AWG)
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
  4. Carol® Ultra Flex® Types SJEOOW/SEOOW (18 to 6 AWG)

Carol® Ultra Flex® Types SJEOOW/SEOOW (18 to 6 AWG)

Carol® Ultra Flex® Types SJEOOW/SEOOW (18 to 6 AWG)
Product description

Part Numbers

89002, 89003, 89004, 89012, 89013, 89014, 89022, 89023, 89034, 89032, 89042, 89043, 89044, 89052, 89053, 89054, 89062, 89063, 89064, 89065, 89072, 89074, 89075, 89082, 89083, 89084, 89085, 89092, 89093, 89094, 89095, 89883, 89884, 89663, 89664

 

Product Construction

Conductors: 18 through 6 AWG fully annealed stranded bare copper 

Insulation: Thermoplastic Elastomer

Jacket

  • Ultra Flex® Thermoplastic Elastomer, black, white or yellow
  • Temperature range: -50°C to +105°C

Jacket Marking

  • Print type: Indent print
  • PRYSMIAN CAROL® ULTRA FLEX® (SIZE) (mm2) E11368-8 WATER RESISTANT (UL) SJEOOW C(UL) SJEOOW (-50C) 105°C 300V FT2 P-07-KA120010- MSHA -- ROHS -- ORIGIN USA (DATE CODE)
  • PRYSMIAN CAROL® ULTRA FLEX® (SIZE) (mm2) E11368-8 WATER RESISTANT (UL) SEOOW C(UL) SEOOW (-50C) 105°C 600V FT2 P-07-KA120010- MSHA -- ROHS -- ORIGIN USA (DATE CODE) 

 

Applications

Indoor applications for:

  • Portable power tools
  • Industrial and consumer lighting fixtures
  • Office equipment power supplies
  • Construction site power
  • Industrial and floor care equipment 

 

Features

  • Lightweight
  • Oil-resistant
  • Excellent flexibility
  • Excellent molding characteristics
  • Water-resistant if properly sealed and terminated
  • UL Listed and c(UL) Listed for indoor or outdoor use

 

Approvals

  • UL Flexible Cord - UL 62
  • CSA Flexible Cord - C22.2-49
  • MSHA Approved
  • RoHS Compliant 

 

Packaging

250' (76.2 m), 1000' (304.8 m) reels

Product datasheet
  • Carol® Ultra Flex® Types SJEOOW-SEOOW.pdf save_alt