Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Carolprene® Jacketed Type SJOOW (18 to 10 AWG)
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
  • fr
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
  4. Carolprene® Jacketed Type SJOOW (18 to 10 AWG)

Carolprene® Jacketed Type SJOOW (18 to 10 AWG)

Carolprene® Jacketed Type SJOOW (18 to 10 AWG)
Product description

Part Numbers

01310, 01311, 01344, 01312, 01342, 01343, 01358, 01360, 01364, 01358, 01360, 01364, 01379, 01380, 01381, 01382, 01383, 01384

 

Product Construction

Conductors: 18 through 10 AWG fully annealed stranded bare copper 

Insulation: Premium-grade, color-coded 90ºC EPDM

Jacket

  • Carolprene®, black
  • Temperature range: -40ºC to +90ºC 

Jacket Marking

  • Print type: Inkjet
  • PRYSMIAN CAROL® (SIZE) (mm2) 90°C (UL) WATER RESISTANT SJOOW CSA (-40°C) FT2 P-7K-123033 MSHA 300 VOLT ROHS ORIGIN USA 

 

Applications

  • Portable tools and equipment
  • Portable appliances
  • Small motors and associated machinery 

 

Features

  • Excellent resistance to oil and moisture
  • Good tensile strength, elongation and aging characteristics
  • High flexibility
  • Excellent abrasion resistance
  • Water-resistant if properly sealed and terminated
  • UL Listed and CSA Certified for indoor and outdoor use
  • Ozone-, sunlight (UV)- and weather-resistant Industry 

 

Approvals

  • UL Flexible Cord - UL 62
  • CSA Flexible Cord - C22.2-49
  • MSHA Approved
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m), 500' (152.4 m), 1000' (304.8 m)
  • Other put-ups available on special order
Product datasheet
  • Carolprene® Jacketed Type SJOOW.pdf save_alt