Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Carolprene® Jacketed Type SOOW (8 to 2 AWG)
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
  4. Carolprene® Jacketed Type SOOW (8 to 2 AWG)

Carolprene® Jacketed Type SOOW (8 to 2 AWG)

Carolprene® Jacketed Type SOOW (8 to 2 AWG)
Product description

Part Numbers

01811, 01812, 01827, 98257, 01825, 01824, 98270, 01823, 01822, 01821, 98463, 01819, 01818, 98187

 

Product Construction

Conductors: 8 through 2 AWG fully annealed stranded bare copper 

Insulation: Premium-grade, color-coded 90ºC EPDM

Jacket

  • Carolprene®, black
  • Temperature range: -40ºC to +90ºC 

Jacket Marking

  • Print type: Inkjet
  • PRYSMIAN CAROL® (SIZE) TYPE SOOW 90°C P-7K-123033 MSHA 600 VOLT ROHS ORIGIN USA 

 

Applications

  • Portable tools and equipment
  • Temporary and portable power
  • Motors and associated machinery 

 

Features

  • Excellent resistance to oil and moisture
  • Good tensile strength, elongation and aging characteristics
  • High flexibility
  • Excellent abrasion resistance
  • Ozone-, sunlight (UV)- and weather-resistant
  • Water-resistant if properly sealed and terminated

 

Industry Approvals

  • MSHA Approved
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m), 500' (152.4 m), 1000' (304.8 m)
  • Other put-ups available on special order
Product datasheet
  • Carolprene® Jacketed Type SOOW.pdf save_alt