Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Carolprene® Multi-Conductor Microphone Cable
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
  • fr
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
  4. Carolprene® Multi-Conductor Microphone Cable

Carolprene® Multi-Conductor Microphone Cable

Microphone Cable, Multi-Conductor, Carolprene®
Product description

Part Numbers

C1201, C1202, C1602

 

Product Construction

Conductor: 18 and 16 AWG fully annealed stranded tinned copper per ASTM B33 

Insulation

  • Premium-grade, color-coded rubber
  • Color code: See datasheet 

Shield: 80% braid tinned copper

Jacket

  • Carolprene®, black
  • Temperature range: -20°C to +60°C 

 

Applications

C1201:

  • High-impedance microphones
  • Broadcast and studio use
  • Communication and audio systems
  • Suggested voltage rating: 300 volts

C1202, C1602:

  • Low-impedance microphones
  • Studio use
  • Control circuits
  • Video and interconnecting cables
  • Shielded power supplies
  • Suggested voltage rating: 300 volts 

 

Features

  • Precision engineered to transmit clear, noise-free signals
  • Minimizes electrical “hum”
  • Resistant to oil, acid, sunlight, abrasion and aging
  • Excellent noise rejection 

 

Compliances

RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Microphone Cable, Multi-Conductor, Carolprene®.pdf save_alt