Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Carolprene® Type SVO (18 AWG)
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
  4. Carolprene® Type SVO (18 AWG)

Carolprene® Type SVO (18 AWG)

Carolprene® Type SVO (18 AWG)
Product description

Part Numbers

13002, 13003

 

Product Construction

Conductors: 18 AWG fully annealed stranded bare copper 

Insulation: Premium-grade, color-coded 90ºC EPDM

Jacket

  • Carolprene®, black
  • Temperature range: -20ºC to +90ºC 

Jacket Marking

  • Print type: Inkjet
  • PRYSMIAN CAROL® (SIZE) (mm2) TYPE SVO 90°C (UL) --- CSA TYPE SVO FT2 300 VOLT ROHS ORIGIN USA 

 

Applications

  • Vacuum cleaners
  • Light-duty equipment
  • Office equipment 

 

Features

  • Maintains flexibility in cold temperatures
  • Resistant to oil and moisture
  • Good tensile strength, elongation and aging characteristics
  • Excellent flex life
  • Ozone-, sunlight (UV)- and weather-resistant Industry 

 

Approvals

  • UL Flexible Cord - UL 62
  • CSA Flexible Cord - C22.2-49
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m)
  • Other sizes and put-ups available on special order
  • 4C cables available as UL-recognized AWM as a special order
Product datasheet
  • Carolprene® Type SVO.pdf save_alt