CCW® Armored Control with Grounding Conductor Cable - SPEC 9500
Product description
Part Numbers
9500.01402114, 9500.01403114, 9500.01404114, 9500.01405114, 9500.01406114, 9500.01408114, 9500.014111114, 9500.014181114, 9500.01436114, 9500.01202112, 9500.01203112, 9500.01204112, 9500.01205112, 9500.01206112, 9500.01208112, 9500.012121112, 9500.01218112, 9500.01236112, 9500.01002110 9500.01003110 9500.01004110 9500.01006110 9500.01008110 9500.01011110
Conductor
- Bare annealed copper per ASTM B3
- Compressed Class B stranding per ASTM B8
Insulation
- Cross-linked Polyethylene (XLPE) insulation per ICEA S-73-532 and UL 44, Listed XHHW-2
- Color-coded per ICEA Method 1, Table E2, full-colored insulation with stripes
- Color-coded per CSA C22.2 No. 123 where applicable
Grounding Conductor
- Class B stranded bare annealed copper per ASTM B3 and B8
- Cross-linked Polyethylene (XLPE) insulation, green
- Sized in accordance with NEC Table 250.122
Cable Assembly
- Insulated conductors and grounding wire are cabled together with non-hygroscopic fillers when required
- A binder tape, when required, is applied over the cabled core
CCW Armor
- Impervious, continuously welded and corrugated aluminum alloy sheath per UL 1569 and UL 2225
- CCW armor conductivity meets the grounding requirements of NEC Article 250
Jacket
- Flame-retardant, moisture- and sunlight resistant Polyvinyl Chloride (PVC), black
- Low temperature performance meets ASTM D746 brittleness temperature at or below -40°C
- Meets CSA Low Acid Gas requirements
Applications
- CCW armored control cables offer an economical, rugged and reliable alternative to labor-intensive cable in conduit wiring methods
- For use in Class I, II and III, Divisions 1 and 2; and Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505
- For use as services, feeders and branch circuits for power, lighting, control, and signal circuits in accordance with NEC Articles 330 and 725
- Installed indoors or outdoors, wet or dry locations, directly buried, embedded in concrete, in a raceway, as aerial cable on a messenger, in cable trays, or as exposed runs secured to supports in accordance with NEC Article 330
- Recognized for use on fixed or floating offshore petroleum facilities as recommended by the American Petroleum Institute
Features
- CCW armor provides an impervious barrier to moisture, gas and liquids
- CCW armor provides EMI shielding performance
- Factory assembled and tested cable for use as an alternative to cable in conduit wiring systems
- Meets cold bend and cold impact at -40C
- 90˚C continuous operating temperature, wet or dry
- 130˚C emergency rating
- 250˚C short circuit rating
Design Adherence
- ICEA S-73-532/WC57 Standard for Control, Thermocouple Extension and Instrumentation Cables
- UL 44 Rubber Insulated Wires and Cables
- UL 1569 Metal Clad Cables
- UL 2225 Cables and Cable Fittings for Use in Hazardous Locations
- UL 1309 Marine Shipboard Cable
- CSA C22.2 No. 123 Metal Sheathed Cables
- CSA C22.2 No. 174 Cables and Cable Glands for Use in Hazardous Locations
Flame Tests
- IEEE 383 (70,000 BTU/hr)
- CSA FT4
- IEEE 1202 (70,000 BTU/hr)
Compliances
- UL Type MC-HL, XHHW-2, SUN RES, CT USE, DIR BUR, -40°C, 600V or 1000V, UL File # E90496
- UL Listed Marine Shipboard, UL File # E85994
- American Bureau of Shipping (ABS) Listed for CWCMC
- CSA certified, 600V Type RA90, XLPE, HL, SR, FT4, and -40°C, CSA File # 7319
- RoHS Compliant