CCW® Armored Instrumentation Pairs/Triads Overall Shield Cable - SPEC 9325
Product description
Part Numbers
9325.18020001, 9325.18040001, 9325.18080001, 9325.18120001, 9325.18160001, 9325.18240001, 9325.16010001, 9325.16020001, 9325.16040001, 9325.16060001, 9325.16080001, 9325.16100001, 9325.16120001, 9325.16160001, 9325.16200001, 9325.16240001, 9325.16360001, 9325.16500001, 9325.1610002, 9325.16040002, 9325.16080002, 9325.16120002, 9325.16160002, 9325.16240002, 9325.16360002
Conductor
- Bare annealed copper per ASTM B3
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Polyvinyl Chloride (PVC) insulation and nylon covering, rated 90°C per UL Standard 83
- Color-coded per ICEA Method 1: pairs – black and white; triads – black, white and red. Each conductor in each pair or triad is printed alphanumerically for easy identification
Cable Assembly
- Individual pairs or triads are cabled together with a left-hand lay
Overall Shield
- Flexfoil® aluminum/polyester tape shield providing 100% coverage
- Stranded tinned copper drain wire, same size as insulated conductors
Inner Jacket
- Flame-retardant Polyvinyl Chloride (PVC) per UL Standard 1569, black
- Low temperature performance meets ASTM D746 brittleness temperature at or below -40°C
- Nylon rip cord to facilitate jacket removal CCW
Armor
- Impervious, continuously welded and corrugated aluminum alloy sheath per UL Standards 1569 and 2225
- CCW armor conductivity meets the grounding requirements of NEC Article 250
Overall Jacket
- Flame-retardant, moisture- and sunlight-resistant Polyvinyl Chloride (PVC) per UL Standard 1569, black
- Low temperature performance meets ASTM D746 brittleness temperature at or below -40°C
Applications
- CCW armored 600 volt instrumentation cables with an overall shield provide superior protection and reliability against physical damage for use in instrumentation and process control applications where shielding against external EMI is required
- For use in Class 1 remote-control and signal circuits in accordance with NEC Article 725
- Recognized for use in Class I, II and III, Divisions 1 and 2; or Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505
- Installed indoors or outdoors, in wet or dry locations, in a raceway, as an aerial cable on a messenger, in cable trays, or for direct burial
- Recognized for use on fixed or floating offshore petroleum facilities as recommended by the American Petroleum Institute
Features
- CCW armor provides superior mechanical protection and an impervious barrier to moisture, gas and liquids
- CCW armor provides EMI shielding performance
- Meets cold bend and cold impact at -40C
Design Adherence
- UL 83 Thermoplastic Insulated Wire and Cables
- UL 1569 Metal Clad Cables
- UL 2225 Cables and Cable Fittings for Use in Hazardous Locations
- UL 1309/CSA C22.2 No. 245 Marine Shipboard Cable
Flame Tests
- IEEE 383 (70,000 BTU/hr)
- CSA FT4
- IEEE 1202 (70,000 BTU/hr)
Compliances
- UL Type MC-HL, CT USE, SUN RES, DIR BUR, -40°C, UL File # E90496
- UL Listed Marine Shipboard, UL File # E85994
- American Bureau of Shipping (ABS) Listed for CWCMC
- RoHS Compliant