Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. CCW® Armored Power 1000 V 3/C VFD Cable - SPEC 9675
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. CCW® Armored Power 1000 V 3/C VFD Cable - SPEC 9675

CCW® Armored Power 1000 V 3/C VFD Cable - SPEC 9675

CCW® Armored Power 1000 V 3/C VFD Cable - SPEC 9675
Product description

Part Numbers

9675.01203318, 9675.01003316, 9675.00803314, 9675.00603312, 9675.00403312, 9675.00203310, 9675.00103310, 9675.11003310, 9675.21003310, 9675.41003308, 9675.25003308, 9675.35003308, 9675.50003306

 

Product Construction

Conductor

  • Bare annealed copper per ASTM B3
  • Sizes 10 AWG and smaller are Class B compressed stranding per ASTM B8
  • Sizes 8 AWG and larger are compact stranding per ASTM B496 

Insulation

  • Cross-linked Polyethylene (XLPE) insulation rated 1000 Volts, RW90 per CSA C22.2 No. 38
  • Sizes 2 AWG and smaller utilize a single-color insulation: black, red and blue
  • Sizes 1 AWG and larger utilize black insulation with printed number/color, 1-black, 2-red, 3-blue 

Bonding/Grounding Conductors

  • Class B stranded bare annealed copper per ASTM B3 and B8
  • Three (3) symmetrical grounding wires are sized in accordance with CEC Table 16 

Cable Assembly

  • Three symmetrical grounding wires are cabled within the interstices of the phase conductors
  • Non-hygroscopic fillers when required
  • A binder tape is applied over the cabled core CCW 

Armor: Impervious, continuously welded and corrugated aluminum alloy sheath per C22.2 No. 23

Jacket

  • Flame-retardant, moisture- and sunlight-resistant Polyvinyl Chloride (PVC), black
  • Meets CSA Low Gas Emission requirements, AG14 

 

Applications

  •  Variable Frequency Drives: 3-conductor CCW armored cables with three (3) symmetrical grounding wires are the preferred wiring method for use with AC motors controlled by pulse-width modulated inverters in VFD applications
  • CCW armored cables offer an economical, rugged and reliable alternative to labor-intensive cable in conduit wiring methods
  • For use in industrial and commercial installations, including hazardous locations, in accordance with the CEC
  • Can be installed in wet or dry locations, indoors or outdoors, in cable trays, in a raceway, or direct buried in accordance with the CEC 

 

Features

  • 90°C, 1000 V wet or dry XLPE insulation and three (3) symmetrical grounding wires, recommended for use with pulse-width modulated AC drives
  • XLPE insulation has a dielectric constant less than 3.0 to withstand momentary voltage spikes common with VFD applications
  • CCW armor provides an impervious barrier to moisture, gas and liquids
  • CCW armor provides EMI shielding performance
  • Factory assembled and tested cable for use as an alternative to cable in conduit wiring systems
  • Meets cold bend and cold impact at -40C
  • 90˚C continuous operating temperature, wet or dry
  • 130˚C emergency rating
  • 250˚C short circuit rating 

 

Design Adherence

  • CSA C22.2 No. 38 Thermoset-Insulated Wires and Cables
  • CSA C22.2 No. 123 Metal Sheathed Cables
  • CSA C22.2 No. 174 Cables and Cable Glands for Use in Hazardous Locations 

 

Flame Tests

  • CSA FT4
  • IEEE 383 (70,000 BTU/hr)
  • IEEE 1202 (70,000 BTU/hr) 

 

Compliances

  • CSA Certified Type RA90, XLPE, HL, SR, FT4, AG14 and -40°C, CSA File # 7319
  • RoHS Compliant
Product datasheet
  • CCW® Armored Power 1000 V 3C VFD SPEC 9675.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery