CHTC® Cable - SPEC 4075
Product description
Part Numbers
256260, 330580, 244160, 239640, 239700, 237500, 239660, 252400, 252410, 383980, 383990, 384000, 233320, 239670, 233330, 239680, 239650, 243530, 239620, 252360, 252230, 384010, 384020, 384030, 384040, 243540, 239640, 239630, 233310, 262680, 375010, 235680, 375470
Conductor
- 14 AWG thru 10 AWG fully annealed stranded tinned copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1, Table E-1
Jacket
- Lead-free Cross-linked Chlorinated Polyethylene (XL-CPE)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Excellent resistance to abrasion and heat deformation
- Provides excellent oil and chemical resistance
- Excellent low temperature cold bend characteristics
- Oil Res I & II
- “Heavy Duty” rating per ICEA standards
Compliances
- Industry Compliances:
- UL 44 Type XHHW-2
- UL 1277 Type TC, UL File # E57179
- UL 1581 • ICEA S-73-532/NEMA WC57
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels