CHTC® Cable - SPEC 4100
Product description
Part Numbers:
383790, 309340, 282570, 282580, 282590, 282600, 282610, 282620, 282630, 282640, 282650, 366070, 366080, 282660, 338860, 282670, 292410, 366090, 366100, 282680, 338880, 338890, 282690, 338910, 282710, 331150
Conductor
- 14 AWG thru 500 kcmil tinned, annealed copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 4; individual conductors colored black with conductor number surface printed in contrasting ink Ground:
- Uninsulated tinned annealed copper per ASTM B3
- Class B stranding per ASTM B8
Jacket
- Lead-free Cross-linked Chlorinated Polyethylene (XL-CPE)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations • Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 2 AWG and larger
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Excellent resistance to abrasion and heat deformation
- Provides excellent oil and chemical resistance
- Excellent low temperature cold bend characteristics
- Oil Res I & II
- “Heavy Duty” rating per ICEA standards
Compliances
- Industry Compliances:
- UL 44 Type XHHW-2
- UL 1277 Type TC-ER for 2 AWG and larger, UL File # E57179
- UL 1581
- ICEA S-95-658/NEMA WC70
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels