CVTC® Cable - SPEC 4550
Product description
Part Numbers
383860, 383870, 383880, 783160, 783190, 339470, 339480, 783330, 339500, 325610, 339520, 352150, 371250, 339550, 339560, 371260, 371270, 783230, 339590, 222570, 339600, 222710, 06790.086500, 06790.077000, 06790.047000
Conductor
- 14 AWG thru 750 kcmil bare, annealed copper per ASTM B3
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 4; individual conductors colored black with conductor number surface printed in contrasting ink
Ground
- Uninsulated bare annealed copper per ASTM B3
Jacket:
- Lead-free, flame-retardant, sunlight-resistant Polyvinyl Chloride (PVC)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -25˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
Compliances
- Industry Compliances:
- UL 44 Type XHHW-2
- UL 1277 Type TC-ER, UL File # E57179
- UL 1581
- ICEA S-95-658/NEMA WC70
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels