CVTC® VFD Cable - SPEC 4585
Product description
Part Numbers
395073V, 395083V, 395093V, 395103V, 395113V, 395123V, 395133V, 395143V, 395153V, 395163V, 395173V, 395183V, 395193V, 395203V
Conductor
- 14 AWG thru 500 kcmil fully annealed bare stranded copper
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)—90°C, VW-1
- Color-coded per ICEA Method 4; individual conductors colored black with conductor number surface printed in contrasting ink
Ground
- 3 symmetrically placed annealed bare copper conductors in direct contact with shield
- Class B stranding per ASTM B8
Metallic Shield
- Overall 5 mil annealed bare copper tape shield with 50% overlap
Jacket
- Lead-free, flame-retardant, sunlight-resistant Polyvinyl Chloride (PVC)
Applications
- For use with AC motors controlled by pulse width modulated inverter in VFD applications rated up to 2000 volts. These motor drive systems require cables that are designed to prevent radio frequency interference (RFI) which can lead to malfunction
- In raceways, cable trays or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC
Features
- Rated at 90˚C wet or dry
- Overlapped bare copper tape shield provides necessary shield coverage required for Variable Frequency Drive (VFD) applications
- Meets cold bend test at -25°C
- Meets crush and impact requirements for Type MC cable
- Abrasion- and chemical-resistant
- Excellent electrical properties
- Sunlight- and weather-resistant
Compliances
- Industry Compliances:
- UL 1277 Type TC-ER, 1000 V, UL File # E57179
- UL Type XHHW-2 conductors per UL 44
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 1202
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels