Deadbreak Basic Insulating Plugs
Product description
The Deadbreak Insulating Plug provides a means for insulating a Deadbreak Elbow or Bushing Extender. The Insulating Plug has an internal threaded contact that engages a threaded stud. The Deadbreak Insulating Plug is available with an Aluminum (600A) or a Copper (900A) contact. Each Insulating Plug has a molded-in hex nut used for installation. The hex nut also doubles as a capacitive test point. Included with every Insulating Plug is a low-profile EPDM rubber cap that is installed onto the molded-in hex nut. The cap features an eyelet for installation and removal, reducing stack height, which is important in environments where space is limited.
Features
- Injection Molded Epoxy Composition
- EPDM Rubber Cap Included
- Meets the requirements of IEEE 386
- Meets the requirements of ANSI C119.4
- Meets the requirements of IEEE 592
Product Offering
| Catalog ID | Material | Continuous Current Rating | Short Time Current Rating |
| 625BIP | Aluminum | 600A | 25kA, 10 cycles and 10kA, 3 sec. |
| 925BIP | Copper | 900A | 40kA, 10 cycles and 10kA, 3 sec. |
| Voltage Ratings | |||
| Maximum Voltage Rating – Phase to Ground | 16.2kV | ||
| Corona Voltage Level – Partial Discharge Extinction Voltage | 30kV | ||
| AC Withstand – 1 minute | 57kV | ||
| Impulse Withstand Voltage – BIL | 125kV | ||
| Catalog ID | Material | Continuous Current Rating | Short Time Current Rating |
| 635BIP | Aluminum | 600A | 25kA, 10 cycles and 10kA, 3 sec. |
| 935BIP | Copper | 900A | 40kA, 10 cycles and 10kA, 3 sec. |
| Voltage Ratings | |||
| Maximum Voltage Rating – Phase to Ground | 21.1kV | ||
| Corona Voltage Level – Partial Discharge Extinction Voltage | 35kV | ||
| AC Withstand – 1 minute | 81kV | ||
| Impulse Withstand Voltage – BIL | 200kV | ||