Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Deadbreak Basic Insulating Plugs
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
  4. Deadbreak Basic Insulating Plugs

Deadbreak Basic Insulating Plugs

Deadbreak Basic Insulating Plugs
Product description

The Deadbreak Insulating Plug provides a means for insulating a Deadbreak Elbow or Bushing Extender. The Insulating Plug has an internal threaded contact that engages a threaded stud. The Deadbreak Insulating Plug is available with an Aluminum (600A) or a Copper (900A) contact. Each Insulating Plug has a molded-in hex nut used for installation. The hex nut also doubles as a capacitive test point. Included with every Insulating Plug is a low-profile EPDM rubber cap that is installed onto the molded-in hex nut. The cap features an eyelet for installation and removal, reducing stack height, which is important in environments where space is limited.

 

Features

  • Injection Molded Epoxy Composition
  • EPDM Rubber Cap Included
  • Meets the requirements of IEEE 386
  • Meets the requirements of ANSI C119.4
  • Meets the requirements of IEEE 592

 

Product Offering

15/25kV Basic Insulating Plugs per IEEE 386 Interface 11
Catalog IDMaterialContinuous Current RatingShort Time Current Rating
625BIPAluminum600A25kA, 10 cycles and 10kA, 3 sec.
925BIPCopper900A40kA, 10 cycles and 10kA, 3 sec.
Voltage Ratings
Maximum Voltage Rating – Phase to Ground16.2kV
Corona Voltage Level – Partial Discharge Extinction Voltage30kV
AC Withstand – 1 minute57kV
Impulse Withstand Voltage – BIL125kV

 

35kV Basic Insulating Plugs per IEEE 386 Interface 13
Catalog IDMaterialContinuous Current RatingShort Time Current Rating
635BIPAluminum600A25kA, 10 cycles and 10kA, 3 sec.
935BIPCopper900A40kA, 10 cycles and 10kA, 3 sec.
Voltage Ratings
Maximum Voltage Rating – Phase to Ground21.1kV
Corona Voltage Level – Partial Discharge Extinction Voltage35kV
AC Withstand – 1 minute81kV
Impulse Withstand Voltage – BIL200kV
Product datasheet
  • ACS-0028-Deadbreak-Basic-Insulating-Plugs.pdf save_alt