DuraSheath® Cable - SPEC 5050
Product description
Part Numbers
14511.411405, 14511.411205, 14511.411005, 14511.410805, 14511.410605, 14511.410405, 14511.710205, 14511.715105, 14511.715205, 14511.715405, 14511.716005, 14511.716205, 14511.716505, 14511.717005, 14511.717505
Conductor
- 14 AWG thru 1000 kcmil tin-coated copper compressed Class B stranding per ASTM B33 and B8
Insulation
- Lead-free Ethylene Propylene Rubber (EPR) colored to contrast with jacket
Jacket
- Lead-free Cross-linked Chlorinated Polyethylene (XL-CPE), black
- Colors available upon request
Applications
- Ideally suited for use in a broad range of commercial, industrial and utility applications where reliability is a major concern and where maximum performance will be demanded
- In free air, raceways or direct burial • For use in aerial, conduit, open tray and underground duct/installations
Features
- Rated at 90˚C wet or dry
- Deformation-resistant at high temperatures
- Excellent moisture resistance, exceeds UL 44
- Stable electrical properties over a broad temperature range
- Excellent flexibility at low temperatures; suitable for installation in sub-zero conditions
- Extra-tough, mechanically rugged composite insulation and jacket construction
- Easy Glider® low friction technology for easy cable pulling
- Resistant to most oils and chemicals
- UV/sunlight-resistant • Meets UL 44 cold bend test at -40˚C
Compliances
- Industry Compliances:
- National Electric Code (NEC)
- ICEA S-95-658/NEMA WC70
- “FOR CT USE” on 1/0 AWG and larger in accordance with the NEC
- UL 44 Type RHH/RHW-2, UL File # E523838
- UL 854 Type USE-2, UL File # E514203
- Flame Test Compliances:
- UL 1581 VW-1
- IEEE 1202/CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels