Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. EXZEL® LSZH Multi-Paired, Foil/Braid Shielded Cable
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
  4. EXZEL® LSZH Multi-Paired, Foil/Braid Shielded Cable

EXZEL® LSZH Multi-Paired, Foil/Braid Shielded Cable

EXZEL® LSZH Multi-Paired, Foil Braid Shielded, 1-15 Pairs, 18-24 AWG
Product description

Part Numbers

C9500ZH, C9501ZH, C9502ZH, C9503ZH, C9504ZH, C9505ZH, C9506ZH, C9507ZH, C9508ZH, C9510ZH, C9511ZH, C9512ZH, C9513ZH, C9514ZH, C9515ZH, C9516ZH, C9517ZH, C9518ZH, C9529ZH, C9530ZH, C9521ZH, C9531ZH, C9532ZH, C9522ZH, C9523ZH, C9533ZH, C9534ZH, C9535ZH, C9525ZH, C9526ZH, C9536ZH, C9537ZH, C9527ZH, C9528ZH, C9538ZH, C9539ZH

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor: Fully annealed stranded tinned copper per ASTM B33 

Insulation: Premium-grade, color-coded LSZH (Thermoplastic Polyolefin)

Shield

  • Dual foil with overall braided shield
  • Aluminum/polyester/aluminum foil with 100% coverage
  • Stranded tinned copper drain wire
  • Tinned copper braided shield, 85% min. coverage 

Jacket

  • Premium FR-LSZH (Thermoplastic Polyolefin)
  • Operating temperature range: -40°C to +105°C 

 

Applications

  • Advanced signal transmission in controlled environments
  • Medical instrumentation and equipment
  • Consumer electronic peripherals
  • Industrial process control systems
  • Suitable for EIA RS-232 applications 

 

Features

  • Oil-resistant (OIL RES I)
  • Sunlight-resistant (SUN RES)
  • Nylon ripcord
  • UV-resistant 

 

Compliances

  • NEC Article 725 Type PLTC-ER (22 AWG and larger, UL: 105°C, 300 V)
  • (-ER): approved for Exposed Run as defined per NEC Article 725
  • NEC Article 725 Type CL2 (UL: 105°C, 150 V)
  • NEC Article 800 Type CM/CMG (UL: 105°C, 300 V)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Flame & Smoke
    • Vertical Tray Cable Flame Test per UL 1581 and IEEE 383 (70,000 BTU)
    • CSA FT4/IEEE 1202 flame test per UL 1685 • IEC 60332-1, 3, Cat A: Flammability
    • IEC 61034-1, 2 and Mil-DTL-24643B and NES 711: Smoke Index Emission
    • IEC 60754-1, 2 and Mil-DTL-24643B: Halogen Content and Acid Gas Generation 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • EXZEL® LSZH Multi-Paired, Foil Braid Shielded, 1-15 Pairs, 18-24 AWG.pdf save_alt