Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. EXZEL® Multi-Conductor, Foil Shielded, Heavy Duty Cable
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
  4. EXZEL® Multi-Conductor, Foil Shielded, Heavy Duty Cable

EXZEL® Multi-Conductor, Foil Shielded, Heavy Duty Cable

EXZEL® Multi-Conductor, Foil Shielded, Heavy Duty, 3-19 Conductors, 20-24 AWG
Product description

Part Numbers

C9158A, C9159A, C9160A, C9161A, C9162A, C9163A, C9164A, C9165A, C9166A, C9167A, C9168A, C9169A, C9170A, C9171A, C9172A, C9173A, C9174A, C9175A

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor: Fully annealed stranded tinned copper per ASTM B33 

Insulation: Premium-grade, color-coded PVC

Shield

  • 100% Flexfoil® aluminum/polyester, foil facing in
  • Stranded tinned copper drain wire 

Jacket

  • Premium PVC
  • Operating temperature range: -30°C to +105°C (Type CM) -30°C to +80°C (AWM) 

 

Applications

  • Advanced signal transmission in controlled environments
  • Medical instrumentation and equipment
  • Consumer electronic peripherals
  • Industrial process control systems
  • Suitable for EIA RS-232 applications 

 

Features

  • Oil-resistant per UL Oil Res I and Class 43
  • Sunlight-resistant
  • Nylon ripcord 

 

Compliances

  • NEC Article 800 Type CM (UL: 105°C)
  • UL Style 2343 (UL: 80°C, VW-1)
  • CSA Type CMG (CSA: 105°C, FT4)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3
  • Vertical Tray Cable Flame Test per UL 1581 and IEEE 383 (70,000 BTU) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • EXZEL® Multi-Conductor, Foil Shielded, Heavy Duty, 3-19 Conductors, 20-24 AWG.pdf save_alt