Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. EXZEL® Multi-Conductor, Unshielded, Heavy Duty Cable
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
  4. EXZEL® Multi-Conductor, Unshielded, Heavy Duty Cable

EXZEL® Multi-Conductor, Unshielded, Heavy Duty Cable

EXZEL® Multi-Conductor, Unshielded, Heavy Duty, 2-25 Conductors, 20-24 AWG
Product description

Part Numbers

C9058A, C9059A, C9060A, C9061A, C9062A, C9063A, C9064A, C9065A, C9066A, C9067A, C9068A, C9069A, C9070A, C9071A, C9072A, C9073A, C9074A

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor: Fully annealed stranded tinned copper per ASTM B33 

Insulation: Premium-grade, color-coded PVC

Shield: Unshielded 

Jacket

  • Premium PVC
  • Operating temperature range: -30°C to +105°C (Type CM) -30°C to +80°C (AWM) 

 

Applications

  • Advanced signal transmission in controlled environments
  • Medical instrumentation and equipment
  • Consumer electronic peripherals
  • Industrial process control systems
  • Suitable for EIA RS-232 applications 

 

Features

  • Oil-resistant per UL Oil Res I and Class 43
  • Sunlight-resistant
  • Nylon ripcord 

 

Compliances

  • NEC Article 800 Type CM (UL: 105°C)
  • UL Style 2343 (UL: 80°C, VW-1)
  • CSA Type CMG (CSA: 105°C, FT4)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Vertical Tray Cable Flame Test per UL 1581 and IEEE 383 (70,000 BTU) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • EXZEL® Multi-Conductor, Unshielded, Heavy Duty, 2-25 Conductors, 20-24 AWG.pdf save_alt