Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. EXZEL® Multi-Paired, Foil/Braid Shielded, Heavy Duty Cable
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
  4. EXZEL® Multi-Paired, Foil/Braid Shielded, Heavy Duty Cable

EXZEL® Multi-Paired, Foil/Braid Shielded, Heavy Duty Cable

EXZEL® Multi-Paired, Foil Braid Shielded, Heavy Duty, 2-15 Pairs, 20-24 AWG
Product description

Part Numbers

C9538A, C9539A, C9540A, C9541A, C9543A, C9544A, C9545A, C9546A, C9548A, C9549A, C9550A, C9551A, C95452A

Additional Resource: CAROL® Electronics Quick Reference Guide

 

Product Construction

Conductor: Fully annealed stranded tinned copper per ASTM B33 

Insulation: Premium-grade, color-coded PVC

Shield

  • Dual foil with overall braided shield
  • Aluminum/polyester/aluminum foil with 100% coverage
  • Stranded tinned copper drain wire
  • Tinned copper braided shield, 70% min coverage 

Jacket

  • Premium PVC
  • Operating temperature range: -30°C to +105°C 

 

Applications

  • Advanced signal transmission in controlled environments
  • Medical instrumentation and equipment
  • Consumer electronic peripherals
  • Industrial process control systems
  • Suitable for EIA RS-232 applications 

 

Features

  • Oil-resistant per UL Oil Res I and Class 43
  • Sunlight-resistant
  • Nylon ripcord 

 

Compliances

  • NEC Article 800 Type CM (UL: 105°C)
  • UL Style 2343 (UL: 80°C, VW-1)
  • CSA Type CMG (CSA: 105°C, FT4)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Vertical Tray Cable Flame Test per UL 1581 and IEEE 383 (70,000 BTU) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • EXZEL® Multi-Paired, Foil Braid Shielded, Heavy Duty, 2-15 Pairs, 20-24 AWG.pdf save_alt